NXOpen .NET Reference
12.0.0
|
Represents an NX part of type .afm. More...
Public Member Functions | |
unsafe void | FinalizeCreation (NXOpen.Part cadPart, string solverTypeName, string analysisTypeType, NXOpen.CAE.BaseFemPart.AxisymAbstractionType abstractionType, string[] description, bool useCyclicSymmetryCSYS, NXOpen.CoordinateSystem cyclicSymmetryCsys) |
Finalizes the creation of the assembly fem part file. More... | |
unsafe void | FinalizeCreation (NXOpen.Part cadPart, string solverTypeName, string analysisTypeType, NXOpen.CAE.BaseFemPart.AxisymAbstractionType abstractionType, string[] description) |
Finalizes the creation of the assembly fem part file. More... | |
unsafe void | FinalizeCreation (NXOpen.Part cadPart, string solverTypeName, string analysisTypeType, string[] description) |
Finalizes the creation of the assembly fem part file. More... | |
Public Member Functions inherited from NXOpen.CAE.BaseFemPart | |
unsafe void | GetSolverAndAnalysisType (out string solverTypeName, out string analysisTypeName) |
Gets solver and analysis type assoicated with the BaseFem part More... | |
unsafe void | SetSolverAndAnalysisType (string solverTypeName, string analysisTypeName) |
Sets solver and analysis type assoicated with the BaseFem part. More... | |
unsafe void | SetSolverAndAnalysisTypeAndAbstraction (string solverTypeName, string analysisTypeName, NXOpen.CAE.BaseFemPart.AxisymAbstractionType abstractionType) |
Sets solver and analysis type and axisymmetric abstraction associated with the BaseFem part More... | |
unsafe NXOpen.CAE.BaseFemPart.AxisymAbstractionType | GetAbstractionType () |
Gets axisymmetric abstraction type assoicated with the BaseFem part More... | |
unsafe bool | GetEnableMeshMorph () |
Gets the enable mesh morphing flag More... | |
unsafe void | SetEnableMeshMorph (bool isMorphingEnabled) |
Sets the enable mesh morphing flag More... | |
unsafe void | SetUseCyclicSymmetryCsys (bool useCyclicSymmetryCsys) |
Sets the use cyclic symmetry csys flag More... | |
unsafe NXOpen.CoordinateSystem | GetCyclicSymmetryCsys () |
Gets the cyclic symmetry csys associated to the fem More... | |
unsafe void | SetCyclicSymmetryCsys (NXOpen.CoordinateSystem cyclicSymmetryCsys) |
Sets the cyclic symmetry csys associated to the fem More... | |
Public Member Functions inherited from NXOpen.CAE.CaePart | |
unsafe NXOpen.CAE.MaterialOptions | NewMaterialOptions () |
Creates a NXOpen.CAE.MaterialOptions More... | |
unsafe NXOpen.CAE.ConvertToConvergentBodyBuilder | CreateConvertToConvergentBodyBuilder () |
Creates a NXOpen.CAE.ConvertToConvergentBodyBuilder More... | |
unsafe void | ExportJt (string fileName) |
Exports JT file More... | |
unsafe void | ExportSimulation (string solverName, NXOpen.CAE.CaeDataContainer propertyList) |
Exports the Simulation data for a NXOpen.CAE.CaePart . More... | |
unsafe NXOpen.CAE.BeamSectionOptions | NewBeamSectionOptions () |
Creates a NXOpen.CAE.BeamSectionOptions More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder | CreateModelDisplayBuilder () |
Creates a builder for model display controls command More... | |
unsafe void | GetDescription (out string[] description) |
Gets the description assoicated with the Cae part More... | |
unsafe void | SetDescription (string[] description) |
Sets the description assoicated with the Cae part More... | |
unsafe NXOpen.CAE.BeamSectionOrientationOptions | NewBeamSectionOrientationOptions () |
Creates a NXOpen.CAE.BeamSectionOrientationOptions More... | |
unsafe NXOpen.CAE.BeamSectionOffsetOptions | NewBeamSectionOffsetOptions () |
Creates a NXOpen.CAE.BeamSectionOffsetOptions More... | |
unsafe void | ImportExistingSimulation (string solverName, NXOpen.CAE.CaeDataContainer propertyList) |
Imports the solver specific data into an existing NXOpen.CAE.FemPart or NXOpen.CAE.SimPart . More... | |
unsafe NXOpen.CAE.SolverAppendOption | CreateSolverAppendOption () |
Returns a solver append option object for importing the solver specific data into an existing NXOpen.CAE.FemPart or NXOpen.CAE.SimPart . More... | |
unsafe void | DeleteSolverAppendOption (NXOpen.CAE.SolverAppendOption appendOption) |
Deletes a solver append option object for importing the solver specific data into an existing NXOpen.CAE.FemPart or NXOpen.CAE.SimPart . More... | |
unsafe int | GetCsysFlattenedLabel (NXOpen.CoordinateSystem csys) |
Gets the resolved label of csys in cae part. More... | |
unsafe NXOpen.Fields.IApplication | GetApplication (NXOpen.CAE.CaePart.FieldApplicationType applicationType) |
Get the application which corresponds to the specified type. More... | |
Public Member Functions inherited from NXOpen.BasePart | |
unsafe NXOpen.PartSaveStatus | Save (NXOpen.BasePart.SaveComponents saveComponentParts, NXOpen.BasePart.CloseAfterSave close) |
Saves the part whether it is modified or not. More... | |
unsafe NXOpen.PartSaveStatus | SaveAs (string newFileName) |
Creates copy of target part. More... | |
unsafe void | AssignPermanentName (string newFileName) |
Saves a temporary part with the given name. More... | |
unsafe NXOpen.BasePart | Reopen (NXOpen.BasePart.CloseWholeTree wholeTree, NXOpen.BasePart.CloseModified closeModified, NXOpen.PartCloseResponses responses, out NXOpen.PartReopenReport reopenReport) |
Reopens a loaded part. More... | |
unsafe NXOpen.BasePart | ReopenAs (string fileName, NXOpen.BasePart.CloseModified closeModified, NXOpen.PartCloseResponses responses, out NXOpen.PartReopenReport reopenReport) |
Reopens a loaded part. More... | |
unsafe void | Close (NXOpen.BasePart.CloseWholeTree wholeTree, NXOpen.BasePart.CloseModified closeModified, NXOpen.PartCloseResponses responses) |
Closes an open part. More... | |
unsafe NXOpen.PartLoadStatus | LoadFully () |
Ensures that this part is fully loaded. More... | |
unsafe NXOpen.PartLoadStatus | LoadThisPartFully () |
Ensures that this part is fully loaded. More... | |
unsafe NXOpen.PartLoadStatus | LoadThisPartPartially () |
Ensures that this part is at least partially loaded. More... | |
unsafe NXOpen.PartLoadStatus | LoadFeatureDataForSelection () |
Ensure that feature data is loaded for a part. More... | |
unsafe void | ReverseBlankAll () |
Reverse blank all the objects in the part. More... | |
unsafe NXOpen.BasePart.HistoryEventInformation[] | GetHistoryInformation () |
Get history of part More... | |
unsafe void | GetPreviewImage (out int width, out int height, out int[] pixels) |
Get the preview image This will return the graphic preview image of the part (when available). More... | |
unsafe void | RemoveTransience () |
Remove the transient status from the input part More... | |
unsafe void | ReinstateTransience () |
Reinstate the transient status to the formerly transient input part More... | |
unsafe NXOpen.BasePart.TransientStatus | GetTransientStatus () |
Inquire whether the provided part is flagged as being transient More... | |
unsafe NXOpen.BasePart.IncompleteStatus | GetIncompleteStatus () |
Inquire whether the provided part is flagged as being incomplete More... | |
unsafe void | CompleteStructure () |
Make additions necessary to complete the incomplete assembly structure of the input part More... | |
unsafe void | SaveBookmark (string fileName, NXOpen.BasePart.BookmarkOption option) |
Saves a bookmark file. More... | |
unsafe NXOpen.Display.DynamicSectionBuilder | CreateDynamicSectionBuilder (bool loadFromView) |
Creates a NXOpen.Display.DynamicSectionBuilder The base part must be a displayable part, otherwise an exception will be thrown. More... | |
unsafe NXOpen.GroupBuilder | CreateGatewayGroupBuilder (NXOpen.Group group) |
Creates a Groups builder More... | |
unsafe NXOpen.Display.PerspectiveOptionsBuilder | CreatePerspectiveOptionsBuilder () |
Creates a builder for the Perspective Options dialog More... | |
unsafe NXOpen.Display.FacetSettingsBuilder | CreateFacetSettingsBuilder () |
Creates a builder for the Facet Settings dialog More... | |
unsafe void | RegenerateDisplayFacets (bool regenerateChildren) |
Regenerates display specific transient cached facets in the part. More... | |
unsafe void | RegenerateDisplayFacets (bool deleteSavedDisplayFacets, bool regenerateChildren) |
Regenerates display specific cached facets in the part. More... | |
unsafe NXOpen.ReferenceSet | CreateReferenceSet () |
Creates a NXOpen.ReferenceSet object More... | |
unsafe void | DeleteReferenceSet (NXOpen.ReferenceSet referenceSetObject) |
Deletes a NXOpen.ReferenceSet object More... | |
unsafe NXOpen.ReferenceSet[] | GetAllReferenceSets () |
Get all the NXOpen.ReferenceSet objects in this part. More... | |
unsafe string | GetMakeUniqueName () |
Gets the Unique name on a part for the Make Unique operation More... | |
unsafe void | SetMakeUniqueName (string newUniqueName) |
Sets the unique name on part for the Make Unique operation More... | |
unsafe NXOpen.EffectivityConditionBuilder | CreateEffectivityConditionBuilder (NXOpen.CollaborativeDesign cd, string effectivityFormula) |
Creates a NXOpen.EffectivityConditionBuilder More... | |
unsafe NXOpen.EffectivityConditionBuilder | CreateEffectivityConditionBuilder (NXOpen.CollaborativeDesign cd, string validationBasisFormula, string effectivityFormula) |
Creates a NXOpen.EffectivityConditionBuilder with initializing validation basis formula More... | |
unsafe NXOpen.BasePart.CollaborativeContentType | GetCollaborativeContentType () |
The collaborative content type of this part. More... | |
unsafe bool | CanBeDisplayPart () |
Returns true if the part can be displayed and false if not displayed. More... | |
unsafe void | Undisplay () |
Undisplays the part, if it is currently a displayed part. More... | |
unsafe void | GetArrangements (out NXOpen.Assemblies.Arrangement[] arrangements) |
Outputs the NXOpen.Assemblies.Arrangement objects within the given part. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Part | MasterCadPart [get] |
Returns the master cad part associated with the assembly fem part More... | |
Properties inherited from NXOpen.CAE.BaseFemPart | |
NXOpen.CAE.SketchCurvesCollection | SketchCurves [get] |
Returns the Sketch Curves collection belonging to the part More... | |
unsafe NXOpen.CAE.BaseFEModel | BaseFEModel [get] |
Returns the femodel NXOpen.CAE.BaseFEModel associated with the part More... | |
unsafe string | FullPathForAssociatedCadPart [get] |
Returns the full pathname of the associated cad part More... | |
unsafe bool | UseCyclicSymmetryCsys [get] |
Returns the use cyclic symmetry csys flag More... | |
Properties inherited from NXOpen.CAE.CaePart | |
NXOpen.CAE.AtvSetCollection | AtvSets [get] |
Contains a NXOpen.CAE.AtvSetCollection . More... | |
NXOpen.CAE.FrfSetCollection | FrfSets [get] |
Contains a NXOpen.CAE.FrfSetCollection . More... | |
NXOpen.CAE.ModeSetCollection | ModeSets [get] |
Contains a NXOpen.CAE.ModeSetCollection . More... | |
NXOpen.CAE.PhysicalPropertyTableCollection | PhysicalPropertyTables [get] |
Returns the physical property table collection belonging to this CAE Part More... | |
NXOpen.CAE.ModelingObjectPropertyTableCollection | ModelingObjectPropertyTables [get] |
Returns the modeling object property table collection belonging to this CAE Part More... | |
NXOpen.CAE.CaeGroupCollection | CaeGroups [get] |
Returns the CAE Group collection belonging to this Part More... | |
NXOpen.CAE.SmartSelectionManager | SmartSelectionMgr [get] |
Returns the smart selection manager belonging to this part More... | |
NXOpen.CAE.NodeElementInfoManager | NodeElementInfoMgr [get] |
Returns the node element info manager belonging to this IFem More... | |
NXOpen.CAE.SelectElementsManager | SelectElementMgr [get] |
Returns the select element manager belonging to this IFem More... | |
NXOpen.CAE.MeshControlDisplayManager | MeshControlDisplayMgr [get] |
Returns the mesh control display manager belonging to this IFem More... | |
NXOpen.CAE.ModelCheckManager | ModelCheckMgr [get] |
Returns the select element manager belonging to this IFem More... | |
NXOpen.CAE.ShowHideManager | ShowHideMgr [get] |
Returns the show hide manager belonging to the part More... | |
NXOpen.CAE.ModelCheck.ElementQualitySettingCollection | ElementQualitySettings [get] |
Returns the element quality settings collection belonging to this CAE Part More... | |
NXOpen.CAE.QueryCurveManager | CaeQueryCurves [get] |
Returns the CAE query curve manager belonging to this Part More... | |
NXOpen.CAE.LayoutStateCollection | LayoutStates [get] |
Contains a NXOpen.CAE.LayoutStateCollection . More... | |
NXOpen.CAE.PostScenarioManager | PostScenarioMgr [get] |
Contains a NXOpen.CAE.PostScenarioManager . More... | |
NXOpen.CAE.SelectionRecipeCollection | SelectionRecipes [get] |
Contains a NXOpen.CAE.SelectionRecipeCollection . More... | |
NXOpen.CAE.NoteManager | Notes [get] |
Contains a cae annotation manager. More... | |
NXOpen.CAE.NoteCollection | CaeNoteCollection [get] |
Contains a cae note collection. More... | |
Properties inherited from NXOpen.BasePart | |
NXOpen.Display.CgfxAttrCollection | CgfxAttrs [get] |
Returns the Display. More... | |
NXOpen.Display.CgfxMattexCollection | CgfxMattex [get] |
Returns the Display. More... | |
NXOpen.WCS | WCS [get] |
Returns the WCS instance belonging to this part More... | |
NXOpen.ArcCollection | Arcs [get] |
Returns the ArcCollection instance belonging to this part More... | |
NXOpen.ParabolaCollection | Parabolas [get] |
Returns the ParabolaCollection instance belonging to this part More... | |
NXOpen.GeometricAnalysis.AnalysisManager | AnalysisManager [get] |
Returns the GeometricAnalysisManager for part More... | |
NXOpen.MeasureManager | MeasureManager [get] |
Returns the measure manager for this part More... | |
NXOpen.Layer.LayerManager | Layers [get] |
Returns the LayerManager for this part More... | |
NXOpen.XformCollection | Xforms [get] |
Returns the XformCollection instance belonging to this part More... | |
NXOpen.OffsetCollection | Offsets [get] |
Returns the OffsetCollection instance belonging to this part More... | |
NXOpen.PlaneCollection | Planes [get] |
Return a collection of Planes More... | |
NXOpen.HyperbolaCollection | Hyperbolas [get] |
Returns the HyperbolaCollection instance belonging to this part More... | |
NXOpen.CurveCollection | Curves [get] |
Returns the CurveCollection instance belonging to this part More... | |
NXOpen.PointCollection | Points [get] |
Returns the PointCollection instance belonging to this part More... | |
NXOpen.EllipseCollection | Ellipses [get] |
Returns the EllipseCollection instance belonging to this part More... | |
NXOpen.LineCollection | Lines [get] |
Returns the LineCollection instance belonging to this part More... | |
NXOpen.InfiniteLineCollection | InfiniteLines [get] |
Returns the InfiniteLineCollection instance belonging to this part More... | |
NXOpen.SplineCollection | Splines [get] |
Returns the SplineCollection instance belonging to this part More... | |
NXOpen.PolylineCollection | Polylines [get] |
Returns the PolylineCollection instance belonging to this part More... | |
NXOpen.NXMatrixCollection | NXMatrices [get] |
Returns the NXMatrixCollection instance belonging to this part More... | |
NXOpen.ScalarCollection | Scalars [get] |
Returns the ScalarCollection instance belonging to this part More... | |
NXOpen.FontCollection | Fonts [get] |
Returns the FontCollection instance belonging to this part More... | |
NXOpen.DatumCollection | Datums [get] |
Returns the DatumCollection instance belonging to this part More... | |
NXOpen.ViewCollection | Views [get] |
Returns the ViewCollection instance belonging to this part More... | |
NXOpen.ExpressionGroupCollection | ExpressionGroups [get] |
Returns the ExpressionCollection instance belonging to this part More... | |
NXOpen.ExpressionCollection | Expressions [get] |
Returns the ExpressionCollection instance belonging to this part More... | |
NXOpen.UnitCollection | UnitCollection [get] |
Returns a collection of Units More... | |
NXOpen.DirectionCollection | Directions [get] |
Returns the DirectionCollection instance belonging to this part More... | |
NXOpen.ModelingViewCollection | ModelingViews [get] |
Returns the ModelingViewCollection instance belonging to this part More... | |
NXOpen.Layer.CategoryCollection | LayerCategories [get] |
Returns a collection of layer categories More... | |
NXOpen.RuleManager | RuleManager [get] |
Returns the rule manager for this part More... | |
NXOpen.Preferences.PartPreferences | Preferences [get] |
Returns the PartPreferences instance belonging to this part More... | |
NXOpen.AxisCollection | Axes [get] |
Returns the AxisCollection instance belonging to this part More... | |
NXOpen.LightCollection | Lights [get] |
Returns the LightCollection instance belonging to this part More... | |
NXOpen.SectionCollection | Sections [get] |
Returns the SectionCollection instance belonging to this part More... | |
NXOpen.ScCollectorCollection | ScCollectors [get] |
Returns the ScCollectorCollection instance belonging to this part More... | |
NXOpen.CoordinateSystemCollection | CoordinateSystems [get] |
Returns the CoordinateSystemCollection instance belonging to this part More... | |
NXOpen.LayoutCollection | Layouts [get] |
Returns the LayoutCollection instance belonging to this part More... | |
NXOpen.PDM.PdmPart | PDMPart [get] |
Returns the instance of the PDM. More... | |
NXOpen.Display.CameraCollection | Cameras [get] |
Returns the Display. More... | |
NXOpen.Display.DynamicSectionCollection | DynamicSections [get] |
Returns the Display. More... | |
NXOpen.Display.DecalCollection | Decals [get] |
Returns the Display. More... | |
NXOpen.UserDefinedObjects.UserDefinedObjectManager | UserDefinedObjectManager [get] |
Returns the NXOpen.UserDefinedObjects.UserDefinedObjectManager belonging to this session More... | |
NXOpen.CAE.FunctionCollection | Functions [get] |
Returns the CAE. More... | |
NXOpen.CAE.ViewLayoutManager | CaeViewLayoutManager [get] |
Returns the CAE. More... | |
NXOpen.Display.SelPrefCollection | SelPref [get] |
Returns the Display. More... | |
NXOpen.PlotManager | PlotManager [get] |
Returns the PlotManager instance belonging to this part More... | |
NXOpen.PropertiesManager | PropertiesManager [get] |
Returns the PropertiesManager instance belonging to this part More... | |
NXOpen.Features.BaseFeatureCollection | BaseFeatures [get] |
Returns the FeatureCollection instance belonging to this part More... | |
NXOpen.Features.FeatureCollection | Features [get] |
Returns the FeatureCollection instance belonging to this part More... | |
NXOpen.ColorManager | Colors [get] |
Manages the standard NX colors More... | |
NXOpen.Optimization.OptimizationCollection | Optimization [get] |
Returns the optimization instance belonging to this part More... | |
NXOpen.MaterialManager | MaterialManager [get] |
Returns the Material Manager belonging to this Part More... | |
NXOpen.Optimization.DesignStudyCollection | DesignStudy [get] |
Returns the design study instance belonging to this part More... | |
NXOpen.PartSaveOptions | SaveOptions [get] |
Returns the PartSaveOptions instance belonging to this part More... | |
NXOpen.ValidationCollection | Validations [get] |
Returns the validation for this part More... | |
NXOpen.Assemblies.ProductOutlineManager | Assemblies [get] |
Returns the NXOpen.Assemblies.ProductOutlineManager belonging to this session More... | |
NXOpen.Assemblies.AssemblyManager | AssemblyManager [get] |
Returns the NXOpen.Assemblies.AssemblyManager belonging to this session More... | |
NXOpen.Display.TrueShadingCollection | SHEDObjs [get] |
Returns the Display. More... | |
NXOpen.Display.TrueStudioCollection | TrueStudioObjs [get] |
Returns the Display. More... | |
NXOpen.Display.GridCollection | Grids [get] |
Returns the Display. More... | |
NXOpen.Gateway.ImageCaptureManager | ImageCaptureManager [get] |
Returns the Gateway. More... | |
NXOpen.CAM.CAMFeatureCollection | CAMFeatures [get] |
Returns the CAMFeatureCollection instance belonging to this part More... | |
NXOpen.Validate.RequirementCheckCollection | RequirementChecks [get] |
Returns the RequirementCheckCollection instance belonging to this part More... | |
NXOpen.Validate.RequirementCollection | Requirements [get] |
Returns the RequirementCollection instance belonging to this part More... | |
NXOpen.Display.ImageCollection | Images [get] |
Returns the Display. More... | |
NXOpen.Display.ImageDataCollection | ImagesData [get] |
Returns the Display. More... | |
NXOpen.Drawings.ConvertToPMIBuilderManager | ConvertToPMIBuilderManager [get] |
Returns the Drawings. More... | |
NXOpen.Display.PointCloudCollection | PointClouds [get] |
Returns the Display. More... | |
NXOpen.Annotations.AnnotationManager | Annotations [get] |
Returns the PMI Annotation Manager for part More... | |
unsafe NXOpen.Assemblies.ComponentAssembly | ComponentAssembly [get] |
Returns the component assembly. More... | |
unsafe bool | Displayed [get] |
Returns true if the part represents a displayed part. More... | |
unsafe NXOpen.Fields.FieldManager | FieldManager [get] |
Returns the field main. More... | |
unsafe string | FullPath [get] |
Returns the full path of the part. More... | |
unsafe bool | HasWriteAccess [get] |
Returns the write-access status of a part independent of the load state. More... | |
unsafe bool | IsFullyLoaded [get] |
Returns the load status of a part. More... | |
unsafe bool | IsReadOnly [get] |
Returns the read-only status of a part. More... | |
unsafe string | Leaf [get] |
Returns the leaf name of the part. More... | |
unsafe NXOpen.BasePart.PartPreview | PartPreviewMode [get, set] |
Returns or sets the preview mode More... | |
unsafe NXOpen.BasePart.Units | PartUnits [get] |
Returns the units of the part file. More... | |
unsafe bool | SaveDisplayFacets [get, set] |
Returns or sets whether display quality facets are saved in the part file More... | |
unsafe string | UniqueIdentifier [get, set] |
Returns or sets the unique identifier for this part used to determine whether parts can be quietly substituted during part open. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAE.BaseFemPart | |
enum | AxisymAbstractionType { None, ZxPlane, XyPlane, XxyPlane } |
Used to specify the axisymmetric abstraction type during Fempart creation . More... | |
Represents an NX part of type .afm.
Use the NXOpen.PartCollection class to load or create a part.
Created in NX6.0.0
unsafe void NXOpen.CAE.AssyFemPart.FinalizeCreation | ( | NXOpen.Part | cadPart, |
string | solverTypeName, | ||
string | analysisTypeType, | ||
NXOpen.CAE.BaseFemPart.AxisymAbstractionType | abstractionType, | ||
string[] | description, | ||
bool | useCyclicSymmetryCSYS, | ||
NXOpen.CoordinateSystem | cyclicSymmetryCsys | ||
) |
Finalizes the creation of the assembly fem part file.
This method should be called immediately after creating the assembly fem part file. This method should be called only once for each assembly fem part file. The second call to the method will raise an error.
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
cadPart | the cad part to be associated with the fem part |
solverTypeName | the name of the solver. Refer to NX help for more information |
analysisTypeType | the name of the analysis type. Refer to NX help for more information |
abstractionType | the axisymmetric abstraction type. Refer to NX help for more information |
description | description |
useCyclicSymmetryCSYS | Use the selected cyclic symmetry csys or not |
cyclicSymmetryCsys | tag of selected cyclic symmetry or null |
unsafe void NXOpen.CAE.AssyFemPart.FinalizeCreation | ( | NXOpen.Part | cadPart, |
string | solverTypeName, | ||
string | analysisTypeType, | ||
NXOpen.CAE.BaseFemPart.AxisymAbstractionType | abstractionType, | ||
string[] | description | ||
) |
Finalizes the creation of the assembly fem part file.
This method should be called immediately after creating the assembly fem part file. This method should be called only once for each assembly fem part file. The second call to the method will raise an error.
Created in NX9.0.0
Deprecated in NX11.0.0. Use NXOpen.CAE.AssyFemPart.FinalizeCreation that includes CyclicSymmetryCSYS instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
cadPart | the cad part to be associated with the fem part |
solverTypeName | the name of the solver. Refer to NX help for more information |
analysisTypeType | the name of the analysis type. Refer to NX help for more information |
abstractionType | the axisymmetric abstraction type. Refer to NX help for more information |
description | description |
unsafe void NXOpen.CAE.AssyFemPart.FinalizeCreation | ( | NXOpen.Part | cadPart, |
string | solverTypeName, | ||
string | analysisTypeType, | ||
string[] | description | ||
) |
Finalizes the creation of the assembly fem part file.
This method should be called immediately after creating the assembly fem part file. This method should be called only once for each assembly fem part file. The second call to the method will raise an error. Axisymmetric abstraction type is set internally using pre-nx9 techniques using solver name and analysis type.
Created in NX6.0.0
Deprecated in NX9.0.0. Use NXOpen.CAE.AssyFemPart.FinalizeCreation that includes abstraction type instead.
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
cadPart | the cad part to be associated with the fem part |
solverTypeName | the name of the solver. Refer to NX help for more information |
analysisTypeType | the name of the analysis type. Refer to NX help for more information |
description | description |
|
get |
Returns the master cad part associated with the assembly fem part
Created in NX6.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")