NXOpen .NET Reference
12.0.0
|
Provides methods for managing Selection Recipes NXOpen.CAE.SelectionRecipe More...
Public Member Functions | |
NXOpen.CAE.SelectionRecipe[] | ToArray () |
Returns an array of NXOpen.CAE.SelectionRecipe objects. More... | |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe | CreateBoxBoundingVolumeRecipe (string name, NXOpen.CoordinateSystem centerCsys, NXOpen.Expression length, NXOpen.Expression width, NXOpen.Expression height, NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Create a Bounding Volume Selection Recipe More... | |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe | CreateBoxBoundingVolumeRecipe (string name, NXOpen.Point centerPoint, NXOpen.Point targetPoint, NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Create a Bounding Volume Selection Recipe More... | |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe | CreateCylinderBoundingVolumeRecipe (string name, NXOpen.CoordinateSystem centerCsys, NXOpen.Expression diameter, NXOpen.Expression cylinderHeight, NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Create a Bounding Volume Selection Recipe More... | |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe | CreateCylinderBoundingVolumeRecipe (string name, NXOpen.Expression diameter, NXOpen.Point baseCenter, NXOpen.Point topCenter, NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Create a Bounding Volume Selection Recipe More... | |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe | CreateSphereBoundingVolumeRecipe (string name, NXOpen.Point centerPoint, NXOpen.Expression diameter, NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Create a Bounding Volume Selection Recipe More... | |
unsafe NXOpen.CAE.SingleLabelSelectionRecipe | CreateSingleLabelRecipe (string name, int nodeLabel) |
Creates a Single Node Label Selection Recipe More... | |
unsafe NXOpen.CAE.LabelRangeSelectionRecipe | CreateLabelRangeRecipe (string name, int[] singleLabels, int[] startLabels, int[] endLabels, int[] increments, NXOpen.CAE.CaeSetGroupFilterType entityType) |
Creates a Label Range Selection Recipe More... | |
unsafe NXOpen.CAE.CoordinateSelectionRecipe | CreateCoordinateRecipe (string name, NXOpen.Point3d coordinates, double tolerance) |
Creates a Coordinate based Single Node Selection Recipe More... | |
unsafe NXOpen.CAE.PointSelectionRecipe | CreatePointRecipe (string name, NXOpen.Point point, double tolerance) |
Creates a Point based Single Node Selection Recipe More... | |
unsafe NXOpen.CAE.AttributeSelectionRecipe | CreateAttributeRecipe (string name, NXOpen.CAE.CaeSetGroupFilterType entityType, bool resolveRelatedFeEntity, NXOpen.CAE.CaeSetGroupFilterType relatedFeEntityType) |
Creates an Attribute based Selection Recipe More... | |
unsafe NXOpen.CAE.SelectionRecipe | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.SelectionRecipe with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.CAE.SelectionRecipe | Copy (NXOpen.CAE.SelectionRecipe recipeToCopy, string name) |
Copies a Selection Recipe with all attributes and add it to the collection. More... | |
unsafe void | Delete (NXOpen.CAE.SelectionRecipe[] recipes) |
Delete a list of selection recipes More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides methods for managing Selection Recipes NXOpen.CAE.SelectionRecipe
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX12.0.0
unsafe NXOpen.CAE.SelectionRecipe NXOpen.CAE.SelectionRecipeCollection.Copy | ( | NXOpen.CAE.SelectionRecipe | recipeToCopy, |
string | name | ||
) |
Copies a Selection Recipe with all attributes and add it to the collection.
This method gives proper unique name to the created Selection Recipe.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
recipeToCopy | |
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
unsafe NXOpen.CAE.AttributeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateAttributeRecipe | ( | string | name, |
NXOpen.CAE.CaeSetGroupFilterType | entityType, | ||
bool | resolveRelatedFeEntity, | ||
NXOpen.CAE.CaeSetGroupFilterType | relatedFeEntityType | ||
) |
Creates an Attribute based Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
entityType | The main enitity type to which the recipe resolves to. |
resolveRelatedFeEntity | Resolve to FE entity type related to main entity type. |
relatedFeEntityType | The FE enitity type related to the main entity type. Recipe will only resolve to the FE entity type, not the main entity type. |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateBoxBoundingVolumeRecipe | ( | string | name, |
NXOpen.CoordinateSystem | centerCsys, | ||
NXOpen.Expression | length, | ||
NXOpen.Expression | width, | ||
NXOpen.Expression | height, | ||
NXOpen.CAE.CaeSetGroupFilterType[] | entityTypes | ||
) |
Create a Bounding Volume Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
centerCsys | |
length | |
width | |
height | |
entityTypes | Entity types to which this recipe resolves to. If a null reference (Nothing in Visual Basic) default will be Nodes |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateBoxBoundingVolumeRecipe | ( | string | name, |
NXOpen.Point | centerPoint, | ||
NXOpen.Point | targetPoint, | ||
NXOpen.CAE.CaeSetGroupFilterType[] | entityTypes | ||
) |
Create a Bounding Volume Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
centerPoint | |
targetPoint | |
entityTypes | Entity types to which this recipe resolves to. If a null reference (Nothing in Visual Basic) default will be Nodes |
unsafe NXOpen.CAE.CoordinateSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateCoordinateRecipe | ( | string | name, |
NXOpen.Point3d | coordinates, | ||
double | tolerance | ||
) |
Creates a Coordinate based Single Node Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
coordinates | The coordinates to be used in the search. |
tolerance | The search tolerance. |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateCylinderBoundingVolumeRecipe | ( | string | name, |
NXOpen.CoordinateSystem | centerCsys, | ||
NXOpen.Expression | diameter, | ||
NXOpen.Expression | cylinderHeight, | ||
NXOpen.CAE.CaeSetGroupFilterType[] | entityTypes | ||
) |
Create a Bounding Volume Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
centerCsys | |
diameter | |
cylinderHeight | |
entityTypes | Entity types to which this recipe resolves to. If a null reference (Nothing in Visual Basic) default will be Nodes |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateCylinderBoundingVolumeRecipe | ( | string | name, |
NXOpen.Expression | diameter, | ||
NXOpen.Point | baseCenter, | ||
NXOpen.Point | topCenter, | ||
NXOpen.CAE.CaeSetGroupFilterType[] | entityTypes | ||
) |
Create a Bounding Volume Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
diameter | |
baseCenter | |
topCenter | |
entityTypes | Entity types to which this recipe resolves to. If a null reference (Nothing in Visual Basic) default will be Nodes |
unsafe NXOpen.CAE.LabelRangeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateLabelRangeRecipe | ( | string | name, |
int[] | singleLabels, | ||
int[] | startLabels, | ||
int[] | endLabels, | ||
int[] | increments, | ||
NXOpen.CAE.CaeSetGroupFilterType | entityType | ||
) |
Creates a Label Range Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
singleLabels | |
startLabels | |
endLabels | |
increments | |
entityType |
unsafe NXOpen.CAE.PointSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreatePointRecipe | ( | string | name, |
NXOpen.Point | point, | ||
double | tolerance | ||
) |
Creates a Point based Single Node Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
point | The point whom coordinates will be used in the search. |
tolerance | The search tolerance. |
unsafe NXOpen.CAE.SingleLabelSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateSingleLabelRecipe | ( | string | name, |
int | nodeLabel | ||
) |
Creates a Single Node Label Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
nodeLabel | The label of the node to which the recipe resolves to. |
unsafe NXOpen.CAE.BoundingVolumeSelectionRecipe NXOpen.CAE.SelectionRecipeCollection.CreateSphereBoundingVolumeRecipe | ( | string | name, |
NXOpen.Point | centerPoint, | ||
NXOpen.Expression | diameter, | ||
NXOpen.CAE.CaeSetGroupFilterType[] | entityTypes | ||
) |
Create a Bounding Volume Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
name | Name of the selection recipe. If a null reference (Nothing in Visual Basic), then a valid unique name will be generated. |
centerPoint | |
diameter | |
entityTypes | Entity types to which this recipe resolves to. If a null reference (Nothing in Visual Basic) default will be Nodes |
unsafe void NXOpen.CAE.SelectionRecipeCollection.Delete | ( | NXOpen.CAE.SelectionRecipe[] | recipes | ) |
Delete a list of selection recipes
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
recipes | The recipes to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SelectionRecipe NXOpen.CAE.SelectionRecipeCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.SelectionRecipe with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
journalIdentifier | Identifier of the Set you want |
NXOpen.CAE.SelectionRecipe [] NXOpen.CAE.SelectionRecipeCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SelectionRecipe objects.
|
get |
Returns the tag of this object.