NXOpen .NET Reference
12.0.0
|
Represents Bounding Volume based Selection Recipe More...
Properties | |
unsafe NXOpen.CAE.BoundingVolumePrimitive | BoundingVolume [get] |
Returns the bounding volume primitive associated with selection recipe More... | |
Properties inherited from NXOpen.CAE.SelectionRecipe | |
NXOpen.CAE.SelectionRecipeDisplay | Display [get] |
Returns the display attributes belonging to the Selection Recipe More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.CAE.SelectionRecipe | |
unsafe string | GetName () |
Gets the name of the Selection Recipe More... | |
unsafe void | SetName (string name) |
Sets the name of the Selection Recipe More... | |
unsafe void | GetEntityTypes (out NXOpen.CAE.CaeSetGroupFilterType[] entityTypes) |
Returns Entity Types supported by the Selection Recipe. More... | |
unsafe NXOpen.TaggedObject[] | GetEntities () |
Gets entities in the Selection Recipe. More... | |
unsafe void | ShowContentsOnly () |
Shows the contents of the Selection Recipe only. More... | |
unsafe void | ShowContents () |
Show the contents of the Selection Recipe. More... | |
unsafe void | HideContents () |
Hide the contents of the Selection Recipe. More... | |
unsafe void | Information () |
Display information of this Selection Recipe More... | |
unsafe bool | HasNonDisplayableEntities () |
Returns whether the Selection Recipe has non-displayable entities More... | |
Represents Bounding Volume based Selection Recipe
To obtain an instance of this object use one of the creator in NXOpen.CAE.SelectionRecipeCollection .
Created in NX12.0.0
|
get |
Returns the bounding volume primitive associated with selection recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")