NXOpen .NET Reference
12.0.0
|
Represents an interface from which most NXOpen classes inherit More...
Public Member Functions | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents an interface from which most NXOpen classes inherit
Created in NX3.0.0
NXOpen.INXObject NXOpen.INXObject.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
Implemented in NXOpen.NXObject, NXOpen.CAE.FEElement, NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder, NXOpen.Report.ProgramInformation, NXOpen.Mfg.Mlp.ProcessSetup, NXOpen.Report.BaseArgument, NXOpen.CAE.FENode, NXOpen.Mfg.Mlp.ProcessPlan, NXOpen.Mfg.Mlp.Product, NXOpen.Report.UserInput, NXOpen.GeometricUtilities.OnPathDimWithValueBuilder, NXOpen.Report.CommandLibrary, NXOpen.GeometricUtilities.RotationSetBuilder, NXOpen.Mfg.Mlp.Workpiece, NXOpen.Mfg.Mlp.Operation, NXOpen.Mfg.Mlp.Part, NXOpen.Mfg.Mlp.ToolSet, NXOpen.Mfg.Mlp.Line, and NXOpen.CAM.NCGroup.
void NXOpen.INXObject.Print | ( | ) |
Prints a representation of this object to the system log file.
Created in NX3.0.0
License requirements: None.
Implemented in NXOpen.NXObject, NXOpen.CAE.FEElement, NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder, NXOpen.Report.ProgramInformation, NXOpen.Report.BaseArgument, NXOpen.CAE.FENode, NXOpen.Report.UserInput, NXOpen.GeometricUtilities.OnPathDimWithValueBuilder, NXOpen.Report.CommandLibrary, and NXOpen.GeometricUtilities.RotationSetBuilder.
void NXOpen.INXObject.SetName | ( | string | name | ) |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0
License requirements: None.
name |
Implemented in NXOpen.NXObject, NXOpen.CAE.FEElement, NXOpen.GeometricUtilities.DegreesAndSegmentsOrPatchesBuilder, NXOpen.Report.ProgramInformation, NXOpen.Report.BaseArgument, NXOpen.CAE.FENode, NXOpen.Report.UserInput, NXOpen.GeometricUtilities.OnPathDimWithValueBuilder, NXOpen.Report.CommandLibrary, NXOpen.GeometricUtilities.RotationSetBuilder, NXOpen.CAE.CaeGroup, NXOpen.Mfg.AM.ProfileLibrary, NXOpen.SIM.KinematicConfigurator, NXOpen.CAE.SelectionRecipe, NXOpen.Mfg.AM.Profile, NXOpen.CAE.CfdContactPreventionConstraint, NXOpen.CAE.CfdLocalResolutionConstraint, NXOpen.CAE.FluidDomainRecipe, and NXOpen.CAE.CfdAutoRefinementConstraint.
|
get |
Returns whether this object is an occurrence or not.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the custom name of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning part of this object
Created in NX3.0.0
License requirements: None.
|
get |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0
License requirements: None.