NXOpen .NET Reference
12.0.0
|
Represents the display attributes of a CAE.SelectionRecipe More...
Public Member Functions | |
unsafe void | Update () |
Updates the display of the Selection Recipe More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | IsGraphicSymbolDisplayed [get, set] |
Returns or sets the flag indicating whether the graphic symbol of the Selection Recipe is displayed in the graphics window. More... | |
unsafe bool | IsNameDisplayed [get, set] |
Returns or sets the flag indicating whether the name of the Selection Recipe is displayed in the graphics window. More... | |
unsafe bool | IsSingleSelectionEntityNameDisplayed [get, set] |
Returns or sets the flag indicating whether the name of the single entity, to which the Selection Recipe resolves to, is displayed in the graphics window. More... | |
Represents the display attributes of a CAE.SelectionRecipe
To obtain an instance of this class, refer to NXOpen.CAE.SelectionRecipe
Created in NX12.0.0
unsafe void NXOpen.CAE.SelectionRecipeDisplay.Update | ( | ) |
Updates the display of the Selection Recipe
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the graphic symbol of the Selection Recipe is displayed in the graphics window.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the name of the Selection Recipe is displayed in the graphics window.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the name of the single entity, to which the Selection Recipe resolves to, is displayed in the graphics window.
This property has no effect on Selection Recipes which support multiple entities.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
get |
Returns the tag of this object.