NXOpen .NET Reference
12.0.0
|
This class contains methods for creating builders for features that are owned by a NXOpen.BasePart that is not necessarily a NXOpen.Part . More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains methods for creating builders for features that are owned by a NXOpen.BasePart that is not necessarily a NXOpen.Part .
Note: this collection contains all features in the NXOpen.BasePart , not just features for which this class contains a method to create the feature's builder.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.0
unsafe NXOpen.Features.AssociativeArcBuilder NXOpen.Features.BaseFeatureCollection.CreateAssociativeArcBuilder | ( | NXOpen.Features.AssociativeArc | associativeArc | ) |
Creates a NXOpen.Features.AssociativeArcBuilder
Created in NX5.0.0
License requirements: None.
associativeArc | NXOpen.Features.AssociativeArc to be edited |
unsafe NXOpen.Features.AssociativeArcBuilder NXOpen.Features.BaseFeatureCollection.CreateAssociativeArcBuilder | ( | NXOpen.Arc | nonAssociativeArc | ) |
Creates a NXOpen.Features.AssociativeArcBuilder
Created in NX7.5.0
License requirements: None.
nonAssociativeArc | Non associative arc to be edited |
unsafe NXOpen.Features.AssociativeLineBuilder NXOpen.Features.BaseFeatureCollection.CreateAssociativeLineBuilder | ( | NXOpen.Features.AssociativeLine | associativeLine | ) |
Creates a NXOpen.Features.AssociativeLineBuilder
Created in NX5.0.0
License requirements: None.
associativeLine | NXOpen.Features.AssociativeLine to be edited |
unsafe NXOpen.Features.AssociativeLineBuilder NXOpen.Features.BaseFeatureCollection.CreateAssociativeLineBuilder | ( | NXOpen.Line | nonAssociativeLine | ) |
Creates a NXOpen.Features.AssociativeLineBuilder
Created in NX7.5.0
License requirements: None.
nonAssociativeLine | Non associative line to be edited |
unsafe NXOpen.Features.DivideCurveBuilder NXOpen.Features.BaseFeatureCollection.CreateDivideCurveBuilder | ( | NXOpen.Features.Feature | divideCurve | ) |
Creates a NXOpen.Features.DivideCurveBuilder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
divideCurve | Not used as divide curve is non-associative operation |
unsafe NXOpen.Features.MoveObjectBuilder NXOpen.Features.BaseFeatureCollection.CreateMoveObjectBuilder | ( | NXOpen.Features.MoveObject | moveObject | ) |
Creates a NXOpen.Features.MoveObjectBuilder
Created in NX6.0.0
License requirements: None.
moveObject | NXOpen.Features.MoveObject to be edited |
unsafe NXOpen.Features.PointFeatureBuilder NXOpen.Features.BaseFeatureCollection.CreatePointFeatureBuilder | ( | NXOpen.Features.Feature | point | ) |
Creates a NXOpen.Features.PointFeatureBuilder
Created in NX5.0.0
License requirements: None.
point | NXOpen.Features.Feature to be edited |
unsafe NXOpen.Features.TrimCornerBuilder NXOpen.Features.BaseFeatureCollection.CreateTrimCornerBuilder | ( | NXOpen.Features.Feature | trimCorner | ) |
Creates a NXOpen.Features.TrimCornerBuilder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
trimCorner | Not used as trim corner is non-associative operation |
unsafe NXOpen.Features.WaveInterfaceLinkerBuilder NXOpen.Features.BaseFeatureCollection.CreateWaveInterfaceLinkerBuilder | ( | NXOpen.Features.Feature | waveInterfaceLinker | ) |
Creates a NXOpen.Features.WaveInterfaceLinkerBuilder DES12012
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
waveInterfaceLinker | WaveInterfaceLinker Feature to be edited |
unsafe NXOpen.Features.WaveLinkBuilder NXOpen.Features.BaseFeatureCollection.CreateWaveLinkBuilder | ( | NXOpen.Features.Feature | wavelink | ) |
Creates a NXOpen.Features.WaveLinkBuilder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
wavelink | Wavelink Feature to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Features.Feature [] NXOpen.Features.BaseFeatureCollection.ToArray | ( | ) |
Returns an array of NXOpen.Features.Feature objects.
|
get |
Returns the tag of this object.