NXOpen .NET Reference
12.0.0
|
Represents a WaveInterfacelinker Feature builder More...
Public Member Functions | |
unsafe void | SetALL () |
Set all objects as chosen More... | |
unsafe void | ClearAll () |
Clear all selected objects More... | |
unsafe void | InsertObjects (NXOpen.TaggedObject[] selectedObjects) |
Insert selected objects More... | |
unsafe void | RemoveObjects (NXOpen.TaggedObject[] removedObjects) |
Remove unselected objects More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe bool | CopyThreads [get, set] |
Returns or sets the copy threads More... | |
unsafe bool | DisplayReferenceGeometry [get, set] |
Returns or sets the setting that controls whether or not the reference geometry in the linked product interface are displayed More... | |
unsafe bool | InheritDisplayProperties [get, set] |
Returns or sets the inherit display properties More... | |
unsafe bool | MakePositionIndependent [get, set] |
Returns or sets the make position independent More... | |
unsafe NXOpen.TaggedObject | SourcePartOccurrence [get, set] |
Returns or sets the source part occurrence More... | |
Represents a WaveInterfacelinker Feature builder
To create a new instance of this class, use NXOpen.Features.BaseFeatureCollection.CreateWaveInterfaceLinkerBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
CopyThreads |
1 |
InheritDisplayProperties |
0 |
MakePositionIndependent |
0 |
Created in NX9.0.0
unsafe void NXOpen.Features.WaveInterfaceLinkerBuilder.ClearAll | ( | ) |
Clear all selected objects
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Features.WaveInterfaceLinkerBuilder.InsertObjects | ( | NXOpen.TaggedObject[] | selectedObjects | ) |
Insert selected objects
Created in NX9.0.0
License requirements: None.
selectedObjects | items in list |
unsafe void NXOpen.Features.WaveInterfaceLinkerBuilder.RemoveObjects | ( | NXOpen.TaggedObject[] | removedObjects | ) |
Remove unselected objects
Created in NX9.0.0
License requirements: None.
removedObjects | items in list |
unsafe void NXOpen.Features.WaveInterfaceLinkerBuilder.SetALL | ( | ) |
Set all objects as chosen
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the associative
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the copy threads
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the setting that controls whether or not the reference geometry in the linked product interface are displayed
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the inherit display properties
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the make position independent
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the source part occurrence
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.