NXOpen .NET Reference
12.0.0
|
Represents a Wavelink Feature builder. More...
Public Types | |
enum | Types { CurveLink, PointLink, DatumLink, SketchLink, FaceLink, RegionLink, BodyLink, MirrorBodyLink, RoutingObjectLink } |
Wave Linker type More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe bool | BlankOriginal [get, set] |
Returns or sets the blank original More... | |
unsafe NXOpen.Features.CompositeCurveBuilder | CompositeCurveBuilder [get] |
Returns the composite curve builder More... | |
unsafe bool | CopyThreads [get, set] |
Returns or sets the copy threads option More... | |
unsafe NXOpen.Features.ExtractFaceBuilder | ExtractFaceBuilder [get, set] |
Returns or sets the extractfacebuilder More... | |
unsafe bool | FixAtCurrentTimestamp [get, set] |
Returns or sets the fix at timestamp option More... | |
unsafe bool | MakePositionIndependent [get, set] |
Returns or sets the make position independent option More... | |
unsafe NXOpen.Features.MirrorBodyBuilder | MirrorBodyBuilder [get, set] |
Returns or sets the mirrorbodybuilder More... | |
unsafe NXOpen.Features.WaveLinkBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Features.WaveDatumBuilder | WaveDatumBuilder [get, set] |
Returns or sets the wave datum builder More... | |
unsafe NXOpen.Features.WavePointBuilder | WavePointBuilder [get, set] |
Returns or sets the wave point builder More... | |
unsafe NXOpen.Features.WaveRoutingBuilder | WaveRoutingBuilder [get, set] |
Returns or sets the wave routing builder More... | |
unsafe NXOpen.Features.WaveSketchBuilder | WaveSketchBuilder [get, set] |
Returns or sets the wave sketch builder More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a Wavelink Feature builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.BaseFeatureCollection.CreateWaveLinkBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CompositeCurveBuilder.AllowSelfIntersection |
False |
CompositeCurveBuilder.Associative |
True |
CompositeCurveBuilder.CurveFitData.CurveJoinMethod |
No |
CompositeCurveBuilder.CurveFitData.Degree |
7 |
CompositeCurveBuilder.CurveFitData.FitMethod |
DegreeAndSegments |
CompositeCurveBuilder.CurveFitData.IsAdvancedFit |
0 |
CompositeCurveBuilder.CurveFitData.IsAlignShape |
0 |
CompositeCurveBuilder.CurveFitData.MaximumDegree |
7 |
CompositeCurveBuilder.CurveFitData.MaximumSegments |
1 |
CompositeCurveBuilder.CurveFitData.MinimumDegree |
5 |
CompositeCurveBuilder.CurveFitData.Segments |
1 |
CompositeCurveBuilder.HideOriginal |
False |
CompositeCurveBuilder.InheritDisplayProperties |
False |
CopyThreads |
True |
ExtractFaceBuilder.AngleTolerance |
45.0 |
ExtractFaceBuilder.Associative |
True |
ExtractFaceBuilder.CopyThreads |
True |
ExtractFaceBuilder.DeleteHoles |
False |
ExtractFaceBuilder.FixAtCurrentTimestamp |
False |
ExtractFaceBuilder.InheritDisplayProperties |
False |
ExtractFaceBuilder.IsPsmOutputBody |
false |
ExtractFaceBuilder.MakePositionIndependent |
False |
ExtractFaceBuilder.ReplacementAssistant.OneToOne |
True |
MirrorBodyBuilder.Associative |
True |
MirrorBodyBuilder.CopyThreads |
True |
MirrorBodyBuilder.FixAtCurrentTimestamp |
True |
MirrorBodyBuilder.InheritDisplayProperties |
False |
MirrorBodyBuilder.MakePositionIndependent |
False |
MirrorBodyBuilder.ParentPartType |
WorkPart |
MirrorBodyBuilder.ReplacementAssistant.OneToOne |
True |
WaveDatumBuilder.Associative |
True |
WaveDatumBuilder.DisplayScale |
2.0 |
WaveDatumBuilder.InheritDisplayProperties |
False |
WaveDatumBuilder.ParentPart |
OtherPart |
WavePointBuilder.Associative |
True |
WavePointBuilder.DrawLineBetweenPoints |
False |
WavePointBuilder.InheritDisplayProperties |
False |
WavePointBuilder.ParentPart |
OtherPart |
WaveRoutingBuilder.Associative |
True |
WaveSketchBuilder.Associative |
True |
WaveSketchBuilder.DisplayReferenceGeometry |
False |
WaveSketchBuilder.InheritDisplayProperties |
False |
WaveSketchBuilder.ParentPart |
OtherPart |
Created in NX5.0.0
|
getset |
Returns or sets the associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the blank original
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the composite curve builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the copy threads option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the extractfacebuilder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the fix at timestamp option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the make position independent option
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the mirrorbodybuilder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the wave datum builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the wave point builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the wave routing builder
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the wave sketch builder
Created in NX5.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")