NXOpen .NET Reference
12.0.0
|
Represents a Feature Builder to be used in the creation and modification of features. More...
Public Member Functions | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Feature Builder to be used in the creation and modification of features.
Feature Builders manage the steps needed to correctly create features on a part.
This is an abstract class, and cannot be instantiated.
Created in NX3.0.0
unsafe NXOpen.Features.Feature NXOpen.Features.FeatureBuilder.CommitFeature | ( | ) |
Commits the feature parameters and creates the feature
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe NXOpen.Features.Feature NXOpen.Features.FeatureBuilder.GetFeature | ( | ) |
Returns the feature currently being edited by this builder.
If a new feature is being created, and the builder has not yet been commited, returns a null reference (Nothing in Visual Basic).
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.Features.FeatureBuilder.HideInternalParentFeatureAfterEdit | ( | NXOpen.Features.Feature | parentFeature | ) |
Re-suppress an internal parent feature (a slave feature) after it has been edited.
Note that this method will do nothing if ShowInternalParentFeatureForEdit has not previously been called. Also note that this action will happen automatically when the feature builder is destroyed so calling this method is not strictly necessary.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
unsafe void NXOpen.Features.FeatureBuilder.SetParentFeatureInternal | ( | NXOpen.Features.Feature | parentFeature | ) |
Set the parent features which would be internal or slaves to the feature being created or commited
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
unsafe void NXOpen.Features.FeatureBuilder.ShowInternalParentFeatureForEdit | ( | NXOpen.Features.Feature | parentFeature | ) |
Unsuppress an internal parent feature (a slave feature) so it can be edited.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
unsafe void NXOpen.Features.FeatureBuilder.UnsetParentFeatureInternal | ( | NXOpen.Features.Feature | parentFeature | ) |
Set the internal parent feature of the feature being edited to external
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parentFeature | Slave feature |
|
getset |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the patch solution flag
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the patch surface filename
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the surrounding patch surface filename
Created in NX8.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")