NXOpen .NET Reference
12.0.0
|
Represents a Features.Feature builder More...
Public Types | |
enum | ParentPartType { WorkPart, OtherPart } |
enum for scope of part More... | |
Public Member Functions | |
unsafe NXOpen.Features.Feature | CommitCreateOnTheFly () |
Commits the feature and set create on the fly flag More... | |
unsafe void | GetWaveLinkInformation (out string info, out bool xformExists, out NXOpen.Point3d xformOrigin, out NXOpen.Matrix3x3 xformOrientation, out double xformScale) |
Prints wave browser type information about link More... | |
unsafe void | GetProductInterfaceObjects (out NXOpen.Assemblies.ProductInterface.InterfaceObject[] selectedObjects) |
Gets selected product interface objects More... | |
unsafe void | SetProductInterfaceObjects (NXOpen.Assemblies.ProductInterface.InterfaceObject[] selectedObjects) |
Sets selected product interface objects More... | |
unsafe void | GetSourcePartOccurrences (out NXOpen.TaggedObject[] sourcePartOccurrences) |
Gets source part occurrences More... | |
unsafe void | SetSourcePartOccurrences (NXOpen.TaggedObject[] sourcePartOccurrences) |
Sets source part occurrences More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe bool | DrawLineBetweenPoints [get, set] |
Returns or sets the draw line More... | |
unsafe bool | FixAtCurrentTimestamp [get, set] |
Returns or sets the fix at timestamp More... | |
unsafe NXOpen.Features.Feature | FrecAtTimeStamp [get, set] |
Returns or sets the frec at time stamp More... | |
unsafe bool | InheritDisplayProperties [get, set] |
Returns or sets the inherit display property option More... | |
unsafe bool | MakePositionIndependent [get, set] |
Returns or sets the makepositionindependent More... | |
unsafe NXOpen.Features.WavePointBuilder.ParentPartType | ParentPart [get, set] |
Returns or sets the source part type More... | |
unsafe NXOpen.SelectPointList | Points [get] |
Returns the point to link More... | |
unsafe NXOpen.TaggedObject | SourcePartOccurrence [get, set] |
Returns or sets the source part occurrence More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a Features.Feature builder
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateWavePointBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
DrawLineBetweenPoints |
False |
InheritDisplayProperties |
False |
ParentPart |
OtherPart |
Created in NX5.0.0
unsafe NXOpen.Features.Feature NXOpen.Features.WavePointBuilder.CommitCreateOnTheFly | ( | ) |
Commits the feature and set create on the fly flag
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe void NXOpen.Features.WavePointBuilder.GetProductInterfaceObjects | ( | out NXOpen.Assemblies.ProductInterface.InterfaceObject[] | selectedObjects | ) |
Gets selected product interface objects
Created in NX9.0.0
License requirements: None.
selectedObjects | items in list |
unsafe void NXOpen.Features.WavePointBuilder.GetSourcePartOccurrences | ( | out NXOpen.TaggedObject[] | sourcePartOccurrences | ) |
Gets source part occurrences
Created in NX10.0.0
License requirements: None.
sourcePartOccurrences |
unsafe void NXOpen.Features.WavePointBuilder.GetWaveLinkInformation | ( | out string | info, |
out bool | xformExists, | ||
out NXOpen.Point3d | xformOrigin, | ||
out NXOpen.Matrix3x3 | xformOrientation, | ||
out double | xformScale | ||
) |
Prints wave browser type information about link
Created in NX6.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
info | queried wave information |
xformExists | true if there is a transform |
xformOrigin | transformation origin |
xformOrientation | transformation matrix |
xformScale | transformation scale |
unsafe void NXOpen.Features.WavePointBuilder.SetProductInterfaceObjects | ( | NXOpen.Assemblies.ProductInterface.InterfaceObject[] | selectedObjects | ) |
Sets selected product interface objects
Created in NX9.0.0
License requirements: None.
selectedObjects | items in list |
unsafe void NXOpen.Features.WavePointBuilder.SetSourcePartOccurrences | ( | NXOpen.TaggedObject[] | sourcePartOccurrences | ) |
Sets source part occurrences
Created in NX10.0.0
License requirements: None.
sourcePartOccurrences |
|
getset |
Returns or sets the associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the draw line
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the fix at timestamp
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the frec at time stamp
Created in NX6.0.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the inherit display property option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the makepositionindependent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the source part type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the point to link
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the source part occurrence
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.