NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MirrorBody builder. More...
Public Types | |
enum | ParentPart { WorkPart, OtherPart } |
the parent part types More... | |
enum | FeatureOptionType { OneFeatureForAllBodies, SeparateFeatureForEachBody } |
enum for feature option type More... | |
Public Member Functions | |
unsafe void | GetWaveLinkInformation (out string info, out bool xformExists, out NXOpen.Point3d xformOrigin, out NXOpen.Matrix3x3 xformOrientation, out double xformScale) |
Prints wave browser type information about link More... | |
unsafe void | GetProductInterfaceObjects (out NXOpen.Assemblies.ProductInterface.InterfaceObject[] selectedObjects) |
Gets selected product interface objects More... | |
unsafe void | SetProductInterfaceObjects (NXOpen.Assemblies.ProductInterface.InterfaceObject[] selectedObjects) |
Sets selected product interface objects More... | |
unsafe void | GetSourcePartOccurrences (out NXOpen.TaggedObject[] sourcePartOccurrences) |
Gets source part occurrences More... | |
unsafe void | SetSourcePartOccurrences (NXOpen.TaggedObject[] sourcePartOccurrences) |
Sets source part occurrences More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe bool | CopyThreads [get, set] |
Returns or sets the copy threads option More... | |
unsafe NXOpen.Features.MirrorBodyBuilder.FeatureOptionType | FeatureOption [get, set] |
Returns or sets the feature option type More... | |
unsafe bool | FixAtCurrentTimestamp [get, set] |
Returns or sets the fix at current timestamp More... | |
unsafe NXOpen.Features.Feature | FrecAtTimeStamp [get, set] |
Returns or sets the frec at time stamp More... | |
unsafe bool | InheritDisplayProperties [get, set] |
Returns or sets the inherit display properties from source option More... | |
unsafe bool | MakePositionIndependent [get, set] |
Returns or sets the make position independent More... | |
unsafe NXOpen.ScCollector | MirrorBodyCollector [get] |
Returns a collection of bodies to mirror More... | |
unsafe NXOpen.SelectBodyList | MirrorBodyList [get] |
Returns the mirror body list. More... | |
unsafe NXOpen.Features.MirrorBodyBuilder.ParentPart | ParentPartType [get, set] |
Returns or sets the parent part type More... | |
unsafe NXOpen.SelectDatumPlane | Plane [get] |
Returns the mirror plane More... | |
unsafe NXOpen.GeometricUtilities.ReplAsstBuilder | ReplacementAssistant [get] |
Returns the Replacement Assistant builder. More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.TaggedObject | SourcePartOccurrence [get, set] |
Returns or sets the source part occurrence More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.MirrorBody builder.
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateMirrorBodyBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
CopyThreads |
True |
FixAtCurrentTimestamp |
True |
InheritDisplayProperties |
False |
MakePositionIndependent |
False |
ParentPartType |
WorkPart |
ReplacementAssistant.OneToOne |
True |
Created in NX5.0.0
unsafe void NXOpen.Features.MirrorBodyBuilder.GetProductInterfaceObjects | ( | out NXOpen.Assemblies.ProductInterface.InterfaceObject[] | selectedObjects | ) |
Gets selected product interface objects
Created in NX9.0.0
License requirements: None.
selectedObjects | items in list |
unsafe void NXOpen.Features.MirrorBodyBuilder.GetSourcePartOccurrences | ( | out NXOpen.TaggedObject[] | sourcePartOccurrences | ) |
Gets source part occurrences
Created in NX10.0.0
License requirements: None.
sourcePartOccurrences |
unsafe void NXOpen.Features.MirrorBodyBuilder.GetWaveLinkInformation | ( | out string | info, |
out bool | xformExists, | ||
out NXOpen.Point3d | xformOrigin, | ||
out NXOpen.Matrix3x3 | xformOrientation, | ||
out double | xformScale | ||
) |
Prints wave browser type information about link
Created in NX6.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
info | queried wave information |
xformExists | true if there is a transform |
xformOrigin | transformation origin |
xformOrientation | transformation matrix |
xformScale | transformation scale |
unsafe void NXOpen.Features.MirrorBodyBuilder.SetProductInterfaceObjects | ( | NXOpen.Assemblies.ProductInterface.InterfaceObject[] | selectedObjects | ) |
Sets selected product interface objects
Created in NX9.0.0
License requirements: None.
selectedObjects | items in list |
unsafe void NXOpen.Features.MirrorBodyBuilder.SetSourcePartOccurrences | ( | NXOpen.TaggedObject[] | sourcePartOccurrences | ) |
Sets source part occurrences
Created in NX10.0.0
License requirements: None.
sourcePartOccurrences |
|
getset |
Returns or sets the associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the copy threads option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the feature option type
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the fix at current timestamp
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the frec at time stamp
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the inherit display properties from source option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the make position independent
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns a collection of bodies to mirror
Created in NX9.0.0
License requirements: None.
|
get |
Returns the mirror body list.
For KF, only one parent body should be selected for this attribute.
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.Features.MirrorBodyBuilder.MirrorBodyCollector instead.
License requirements: None.
|
getset |
Returns or sets the parent part type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the mirror plane
Created in NX5.0.0
License requirements: None.
|
get |
Returns the Replacement Assistant builder.
Call Enter() to enter or re-enter into the mapping environment. Enter() needs to be executed before invoking any map creation or automatic matching APIs. The matches inferred internally (internal identifier reuse, inherited from parent and siblings) will be populated when Enter() is executed for the first time after selecting a replacement entity. Call Exit() to exit the mapping environment.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the reverse direction
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the source part occurrence
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.