NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.AssociativeArc builder More...
Public Types | |
enum | Types { ThreePointArc, ArcFromCenter } |
Represents arc type. More... | |
enum | StartOption { Inferred, Point, Tangent } |
Represents start point options type More... | |
enum | StartReference { Wcs, Absolute, CordinatesSystem } |
Represents references for start point More... | |
enum | CenterReference { Wcs, Absolute, CordinatesSystem } |
Represents references for center point More... | |
enum | EndOption { Inferred, Point, Tangent, Radius, Diameter } |
Represents end point options type More... | |
enum | EndReference { Wcs, Absolute, CordinatesSystem } |
Represents references for end point More... | |
enum | MidOption { Inferred, Point, Tangent, Radius, Diameter } |
Represents mid point options type More... | |
enum | MidReference { Wcs, Absolute, CordinatesSystem } |
Represents references for mid point More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe NXOpen.SelectPoint | CenterPoint [get] |
Returns the center point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.CenterReference | CenterPointReference [get, set] |
Returns or sets the center point reference More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | CenterPointReferenceCsys [get] |
Returns the center point reference coordinate system More... | |
unsafe NXOpen.Vector3d | CenterRadiusLockedPlaneDirection [get, set] |
Returns or sets the plane direction for arc type center radius when lock status is NXOpen.GeometricUtilities.SupportPlaneData.LockPlaneStatus.CenterPointDirection More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter of arc More... | |
unsafe NXOpen.SelectObject | EndInferredConstraint [get] |
Returns the end inferred constraint More... | |
unsafe NXOpen.SelectPoint | EndPoint [get] |
Returns the end point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.EndOption | EndPointOptions [get, set] |
Returns or sets the end point options More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.EndReference | EndPointReference [get, set] |
Returns or sets the end point reference More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | EndReferenceCsys [get] |
Returns the end reference coordinate system More... | |
unsafe NXOpen.SelectDisplayableObject | EndTangent [get] |
Returns the end tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions More... | |
unsafe NXOpen.GeometricUtilities.CurveLimitsData | Limits [get] |
Returns the limits More... | |
unsafe NXOpen.SelectObject | MidInferredConstraint [get] |
Returns the mid inferred constraint More... | |
unsafe NXOpen.SelectPoint | MidPoint [get] |
Returns the mid point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.MidOption | MidPointOptions [get, set] |
Returns or sets the mid point options More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.MidReference | MidPointReference [get, set] |
Returns or sets the mid point reference More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | MidReferenceCsys [get] |
Returns the mid reference coordinate system More... | |
unsafe NXOpen.SelectDisplayableObject | MidTangent [get] |
Returns the mid tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius of arc More... | |
unsafe NXOpen.SelectObject | StartInferredConstraint [get] |
Returns the start inferred constraint More... | |
unsafe NXOpen.SelectPoint | StartPoint [get] |
Returns the start point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.StartOption | StartPointOptions [get, set] |
Returns or sets the start point options More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.StartReference | StartPointReference [get, set] |
Returns or sets the start point reference More... | |
unsafe NXOpen.SelectCartesianCoordinateSystem | StartReferenceCsys [get] |
Returns the start reference coordinate system More... | |
unsafe NXOpen.SelectDisplayableObject | StartTangent [get] |
Returns the start tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions More... | |
unsafe NXOpen.GeometricUtilities.SupportPlaneData | SupportPlaneData [get] |
Returns the support plane data More... | |
unsafe NXOpen.Features.AssociativeArcBuilder.Types | Type [get, set] |
Returns or sets the type option More... | |
unsafe NXOpen.Point3d | ZonePoint [get, set] |
Returns or sets the zone point is required when arc has multiple solutions in following conditions: 1. More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a NXOpen.Features.AssociativeArc builder
To create a new instance of this class, use NXOpen.Features.BaseFeatureCollection.CreateAssociativeArcBuilder
Default values.
Property | Value |
---|---|
Associative |
True |
Limits.EndLimit.LimitOption |
AtPoint |
SupportPlaneData.SupportPlaneLockStatus |
No |
Created in NX5.0.0
|
getset |
Returns or sets the associative
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the center point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the center point reference
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the center point reference coordinate system
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the plane direction for arc type center radius when lock status is NXOpen.GeometricUtilities.SupportPlaneData.LockPlaneStatus.CenterPointDirection
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the diameter of arc
Created in NX7.5.0
License requirements: None.
|
get |
Returns the end inferred constraint
Created in NX5.0.0
License requirements: None.
|
get |
Returns the end point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the end point options
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the end point reference
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the end reference coordinate system
Created in NX5.0.0
License requirements: None.
|
get |
Returns the end tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0
License requirements: None.
|
get |
Returns the limits
Created in NX5.0.0
License requirements: None.
|
get |
Returns the mid inferred constraint
Created in NX5.0.0
License requirements: None.
|
get |
Returns the mid point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the mid point options
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the mid point reference
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the mid reference coordinate system
Created in NX5.0.0
License requirements: None.
|
get |
Returns the mid tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0
License requirements: None.
|
get |
Returns the radius of arc
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start inferred constraint
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start point - this should be a smart point created using one of NXOpen.PointCollection.CreatePoint
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the start point options
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the start point reference
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the start reference coordinate system
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start tangent - point can be passed in SELECT_OBJECT which is used in case of multiple solutions
Created in NX5.0.0
License requirements: None.
|
get |
Returns the support plane data
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the type option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the zone point is required when arc has multiple solutions in following conditions: 1.
Arc is defined with a radius constraint. 2. Arc is defined with two identical point constraints. 3. Arc is defined with the middle constraint as tangent constraint.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")