NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.SupportPlaneData More...
Public Types | |
enum | LockPlaneStatus { No, AfterFirstConstraint, AfterSecondConstraint, AfterThirdConstraint, AfterFirstAndSecondConstraint, AfterFirstAndThirdConstraint, AfterSecondAndThirdConstraint, AfterAllConstraint, LockExistingPlane, CenterPointDirection } |
Represents support plane lock status for associative basic curves More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DisplayableObject | ExistingPlane [get, set] |
Returns or sets the existing face or plane More... | |
unsafe NXOpen.Plane | SupportPlane [get, set] |
Returns or sets the support plane More... | |
unsafe NXOpen.GeometricUtilities.SupportPlaneData.LockPlaneStatus | SupportPlaneLockStatus [get, set] |
Returns or sets the support plane lock status More... | |
unsafe NXOpen.View | WorkView [get, set] |
Returns or sets the work view required when lock plane status is NXOpen.GeometricUtilities.SupportPlaneData.LockPlaneStatus.AfterFirstConstraint More... | |
Represents a NXOpen.GeometricUtilities.SupportPlaneData
Created in NX5.0.0
Represents support plane lock status for associative basic curves
unsafe bool NXOpen.GeometricUtilities.SupportPlaneData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the existing face or plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the support plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the support plane lock status
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the work view required when lock plane status is NXOpen.GeometricUtilities.SupportPlaneData.LockPlaneStatus.AfterFirstConstraint
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")