NXOpen .NET Reference
12.0.0
|
Represents an Plane class. More...
Public Member Functions | |
unsafe NXOpen.Plane | CopySoPlane () |
Creates an Plane using a datum plane feature. More... | |
unsafe NXOpen.Plane | CopyPlane () |
Returns a new Plane object which is based on this plane's parameters. More... | |
unsafe void | DestroyPlane () |
Destroy the plane object More... | |
unsafe void | ConvertToSmartPlane () |
Convert a fixed plane to a smart plane object to allow applying constraints to the plane. More... | |
unsafe void | EditFixedPlane (NXOpen.Point3d origin, NXOpen.Matrix3x3 matrix) |
Edit a fixed plane object with a new origin and matrix. More... | |
unsafe void | SynchronizeToPlane (NXOpen.Plane sourcePlane) |
Synchronizes the input Plane object's parameters to this plane. More... | |
unsafe void | SetMethod (NXOpen.PlaneTypes.MethodType type) |
Sets a plane type More... | |
unsafe void | SetExpression (string valueExpression) |
Sets the plane expression. More... | |
unsafe void | SetFlip (bool flip) |
Flip the direction of the plane More... | |
unsafe void | SetPercent (bool percent) |
Sets the arclenth or the percent value More... | |
unsafe void | SetGeometry (NXOpen.NXObject[] geom) |
Sets the geometry More... | |
unsafe NXOpen.NXObject[] | GetGeometry () |
Returns the geometry More... | |
unsafe void | Evaluate () |
Evaluates the plane More... | |
unsafe void | SetAlternate (NXOpen.PlaneTypes.AlternateType type) |
Sets the alternate type More... | |
unsafe NXOpen.PlaneTypes.AlternateType | GetAlternate () |
Returns the alternate type More... | |
unsafe int | GetNumberOfAlternate () |
Returns the number of alternate solutions More... | |
unsafe void | SetReverseSection (bool reverseSection) |
Sets the reverse_section More... | |
unsafe bool | GetReverseSection () |
Returns the reverse section More... | |
unsafe void | SetFrenetSubtype (NXOpen.PlaneTypes.FrenetSubtype subtype) |
Sets subtype for a specific plane type where the alternate solution cannot handle. More... | |
unsafe void | SetReverseSide (bool reverseSide) |
Sets the reverse side More... | |
unsafe bool | GetReverseSide () |
Returns the reverse side More... | |
unsafe void | SetUpdateOption (NXOpen.SmartObject.UpdateOption update) |
Set to plane update More... | |
unsafe void | SetOffsetExpression (string valueExpression) |
Sets the plane offset expression value. More... | |
unsafe void | SetOffsetFlip (bool flip) |
Sets the flip state of the offset direction of the plane More... | |
unsafe void | RemoveOffsetData () |
Remove all offset data from the plane More... | |
unsafe void | ReplaceExpression (NXOpen.Expression expTag) |
Replace the expression in on curve plane plane More... | |
unsafe void | ResetExpressionValue () |
Reset the expression value in on curve plane plane More... | |
Public Member Functions inherited from NXOpen.SmartObject | |
unsafe void | RemoveParameters () |
Removes the smart object parameters. More... | |
unsafe void | ReplaceParameters (NXOpen.SmartObject otherSo) |
Edit a smart object by replacing its parameters using parameters of other smart object of the same class. More... | |
unsafe void | Evaluate () |
Evaluate a smart object. More... | |
unsafe void | SetVisibility (NXOpen.SmartObject.VisibilityOption visibility) |
Sets the visibility. More... | |
unsafe void | ProtectFromDelete () |
Protects the SmartObject from being deleted if any referencing objects are deleted. More... | |
unsafe void | ReleaseDeleteProtection () |
Removes delete protection from the SmartObject. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Public Member Functions inherited from NXOpen.IPlane | |
void | SetUpdateOption (NXOpen.SmartObject.UpdateOption update) |
Set to plane update More... | |
Properties | |
unsafe NXOpen.Expression | Expression [get] |
Returns the plane expression. More... | |
unsafe bool | Flip [get] |
Returns the flip direction of the plane More... | |
unsafe NXOpen.PlaneTypes.FrenetSubtype | FrenetSubtype [get] |
Returns the subtype of on curve type of plane fron NX6 onwards. More... | |
unsafe NXOpen.Matrix3x3 | Matrix [get, set] |
Returns or sets the matrix of the plane More... | |
unsafe NXOpen.PlaneTypes.MethodType | Method [get] |
Returns a plane type More... | |
unsafe NXOpen.Vector3d | Normal [get, set] |
Returns or sets the normal of the plane More... | |
unsafe NXOpen.Expression | OffsetExpression [get, set] |
Returns or sets the plane offset expression. More... | |
unsafe bool | OffsetFlip [get] |
Returns the flip state of the offset direction of the plane More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin of the plane More... | |
unsafe bool | Percent [get] |
Returns the arclenth or the percent value More... | |
Properties inherited from NXOpen.SmartObject | |
unsafe NXOpen.SmartObject.UpdateOption | Update [get] |
Returns the update option. More... | |
unsafe NXOpen.SmartObject.VisibilityOption | Visibility [get] |
Returns the visibility. More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.IPlane | |
NXOpen.Expression | Expression [get] |
Returns the plane expression. More... | |
bool | Flip [get] |
Returns the flip direction of the plane More... | |
NXOpen.PlaneTypes.FrenetSubtype | FrenetSubtype [get] |
Returns the subtype of on curve type of plane fron NX6 onwards. More... | |
NXOpen.Matrix3x3 | Matrix [get, set] |
Returns or sets the matrix of the plane More... | |
NXOpen.PlaneTypes.MethodType | Method [get] |
Returns a plane type More... | |
NXOpen.Vector3d | Normal [get, set] |
Returns or sets the normal of the plane More... | |
NXOpen.Expression | OffsetExpression [get, set] |
Returns or sets the plane offset expression. More... | |
bool | OffsetFlip [get] |
Returns the flip state of the offset direction of the plane More... | |
NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin of the plane More... | |
bool | Percent [get] |
Returns the arclenth or the percent value More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.SmartObject | |
enum | UpdateOption { DontUpdate, WithinModeling, AfterModeling, AfterParentBody, Mixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { Invisible, Visible, VisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
Represents an Plane class.
No Creator because of a problem with arrays in APIWRAP
Created in NX4.0.0
unsafe void NXOpen.Plane.ConvertToSmartPlane | ( | ) |
Convert a fixed plane to a smart plane object to allow applying constraints to the plane.
Created in NX7.0.0
License requirements: None.
unsafe NXOpen.Plane NXOpen.Plane.CopyPlane | ( | ) |
Returns a new Plane object which is based on this plane's parameters.
Created in NX11.0.1
License requirements: None.
unsafe NXOpen.Plane NXOpen.Plane.CopySoPlane | ( | ) |
Creates an Plane using a datum plane feature.
Created in NX4.0.0
Deprecated in NX11.0.1. NXOpen.Plane.CopyPlane
License requirements: None.
unsafe void NXOpen.Plane.DestroyPlane | ( | ) |
Destroy the plane object
Created in NX6.0.3
License requirements: None.
unsafe void NXOpen.Plane.EditFixedPlane | ( | NXOpen.Point3d | origin, |
NXOpen.Matrix3x3 | matrix | ||
) |
Edit a fixed plane object with a new origin and matrix.
It will raise an error if the plane is not fixed.
Created in NX11.0.0
License requirements: None.
origin | New Plane Origin |
matrix | New Plane Matrix |
unsafe void NXOpen.Plane.Evaluate | ( | ) |
unsafe NXOpen.PlaneTypes.AlternateType NXOpen.Plane.GetAlternate | ( | ) |
Returns the alternate type
Created in NX4.0.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe NXOpen.NXObject [] NXOpen.Plane.GetGeometry | ( | ) |
Returns the geometry
Created in NX4.0.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe int NXOpen.Plane.GetNumberOfAlternate | ( | ) |
Returns the number of alternate solutions
Created in NX4.0.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe bool NXOpen.Plane.GetReverseSection | ( | ) |
Returns the reverse section
Created in NX4.0.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe bool NXOpen.Plane.GetReverseSide | ( | ) |
Returns the reverse side
Created in NX4.0.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.RemoveOffsetData | ( | ) |
Remove all offset data from the plane
Created in NX7.5.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.ReplaceExpression | ( | NXOpen.Expression | expTag | ) |
Replace the expression in on curve plane plane
Created in NX7.5.0
License requirements: None.
expTag |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.ResetExpressionValue | ( | ) |
Reset the expression value in on curve plane plane
Created in NX7.5.0
License requirements: None.
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetAlternate | ( | NXOpen.PlaneTypes.AlternateType | type | ) |
Sets the alternate type
Created in NX4.0.0
License requirements: None.
type |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetExpression | ( | string | valueExpression | ) |
Sets the plane expression.
Only valid for the following types: PlaneTypes.MethodType.Frenet or PlaneTypes.MethodType.Distance .
Created in NX4.0.0
License requirements: None.
valueExpression | offset value |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetFlip | ( | bool | flip | ) |
Flip the direction of the plane
Created in NX4.0.0
License requirements: None.
flip | flip direction |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetFrenetSubtype | ( | NXOpen.PlaneTypes.FrenetSubtype | subtype | ) |
Sets subtype for a specific plane type where the alternate solution cannot handle.
Indeed, this is for frenet type only so far, after the Nissan enhancement in NX6.
Created in NX6.0.0
License requirements: None.
subtype |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetGeometry | ( | NXOpen.NXObject[] | geom | ) |
Sets the geometry
Created in NX4.0.0
License requirements: None.
geom |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetMethod | ( | NXOpen.PlaneTypes.MethodType | type | ) |
Sets a plane type
Created in NX4.0.0
License requirements: None.
type |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetOffsetExpression | ( | string | valueExpression | ) |
Sets the plane offset expression value.
Created in NX7.5.0
License requirements: None.
valueExpression | offset value |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetOffsetFlip | ( | bool | flip | ) |
Sets the flip state of the offset direction of the plane
Created in NX7.5.0
License requirements: None.
flip | offset flip direction |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetPercent | ( | bool | percent | ) |
Sets the arclenth or the percent value
Created in NX4.0.0
License requirements: None.
percent | arclength or percent value |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetReverseSection | ( | bool | reverseSection | ) |
Sets the reverse_section
Created in NX4.0.0
License requirements: None.
reverseSection |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetReverseSide | ( | bool | reverseSide | ) |
Sets the reverse side
Created in NX4.0.0
License requirements: None.
reverseSide |
Implements NXOpen.IPlane.
unsafe void NXOpen.Plane.SetUpdateOption | ( | NXOpen.SmartObject.UpdateOption | update | ) |
Set to plane update
Created in NX5.0.0
License requirements: None.
update |
unsafe void NXOpen.Plane.SynchronizeToPlane | ( | NXOpen.Plane | sourcePlane | ) |
Synchronizes the input Plane object's parameters to this plane.
Created in NX11.0.1
License requirements: None.
sourcePlane |
|
get |
Returns the plane expression.
Created in NX4.0.0
License requirements: None.
|
get |
Returns the flip direction of the plane
Created in NX4.0.0
License requirements: None.
|
get |
Returns the subtype of on curve type of plane fron NX6 onwards.
It is a valid function for and only for on-curve type plane of NX6 onwards.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the matrix of the plane
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns a plane type
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the normal of the plane
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the plane offset expression.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the flip state of the offset direction of the plane
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the origin of the plane
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the arclenth or the percent value
Created in NX4.0.0
License requirements: None.