NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CurveLimitsData More...
Public Member Functions | |
unsafe void | ComplementArc () |
Complements the arc More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CurveExtendData | EndLimit [get] |
Returns the end limit More... | |
unsafe bool | FullCircle [get, set] |
Returns or sets the full circle More... | |
unsafe NXOpen.GeometricUtilities.CurveExtendData | StartLimit [get] |
Returns the start limit More... | |
Represents a NXOpen.GeometricUtilities.CurveLimitsData
Created in NX5.0.0
unsafe void NXOpen.GeometricUtilities.CurveLimitsData.ComplementArc | ( | ) |
Complements the arc
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
unsafe bool NXOpen.GeometricUtilities.CurveLimitsData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the end limit
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the full circle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the start limit
Created in NX5.0.0
License requirements: None.