NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CurveExtendData More...
Public Types | |
enum | LimitOptions { Value, AtPoint, UntilSelected } |
Represents the curve extend options for associative basic curves More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance More... | |
unsafe NXOpen.GeometricUtilities.CurveExtendData.LimitOptions | LimitOption [get, set] |
Returns or sets the limit option More... | |
unsafe NXOpen.SelectDisplayableObject | UntilSelectedObject [get] |
Returns the until selected object More... | |
Represents a NXOpen.GeometricUtilities.CurveExtendData
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.CurveExtendData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the distance
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the limit option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the until selected object
Created in NX5.0.0
License requirements: None.