NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.MoveObjectBuilder . More...
Public Types | |
enum | MoveObjectResultOptions { MoveOriginal, CopyOriginal } |
Indicates whether to move or copy objects More... | |
enum | LayerOptionType { Original, Work, AsSpecified } |
Indicates the layer on which moved or copied objects will be placed More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the associative flag. More... | |
unsafe bool | CreateTraceLines [get, set] |
Returns or sets the create trace lines flag More... | |
unsafe int | Divisions [get, set] |
Returns or sets the distance or angle divisions More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer More... | |
unsafe NXOpen.Features.MoveObjectBuilder.LayerOptionType | LayerOption [get, set] |
Returns or sets the layer option More... | |
unsafe NXOpen.Features.MoveObjectBuilder.MoveObjectResultOptions | MoveObjectResult [get, set] |
Returns or sets the move rotate result More... | |
unsafe bool | MoveParents [get, set] |
Returns or sets the move parents flag. More... | |
unsafe int | NumberOfCopies [get, set] |
Returns or sets the number of copies More... | |
unsafe NXOpen.SelectNXObjectList | ObjectToMoveObject [get] |
Returns the objects to move-rotate More... | |
unsafe NXOpen.GeometricUtilities.ModlMotion | TransformMotion [get] |
Returns the transform More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.MoveObjectBuilder .
Inputs to this class can be convergent objects.
To create a new instance of this class, use NXOpen.Features.BaseFeatureCollection.CreateMoveObjectBuilder
Default values.
Property | Value |
---|---|
Associative |
false |
CreateTraceLines |
false |
Divisions |
1 |
LayerOption |
Original |
MoveObjectResult |
MoveOriginal |
MoveParents |
true |
NumberOfCopies |
1 |
TransformMotion.DeltaEnum |
ReferenceWcsWorkPart |
TransformMotion.DeltaXc.Value |
0.0 |
TransformMotion.DeltaYc.Value |
0.0 |
TransformMotion.DeltaZc.Value |
0.0 |
TransformMotion.Option |
Dynamic |
Created in NX6.0.0
|
getset |
Returns or sets the associative flag.
A Move Object feature is created only when Move Parents flag is false.
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the create trace lines flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance or angle divisions
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer option
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the move rotate result
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the move parents flag.
The parents of selected objects will be moved only when Associative flag is false.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of copies
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the objects to move-rotate
Created in NX6.0.0
License requirements: None.
|
get |
Returns the transform
Created in NX6.0.0
License requirements: None.