NXOpen .NET Reference
12.0.0
|
Represents a builder for non-associative divide curve operation. More...
Public Types | |
enum | EqualSegmentOption { EqualParameter, EqualArcLength } |
Represents the Divide Curve equal segment method types More... | |
enum | InputArcLengthDirectionFlag { Start, End } |
Represents the Divide Curve Input Arc length direction flag More... | |
enum | KnotPointOption { ByNumber, SelectPoint, AllKnotpoints } |
Represents the Divide Curve at Knot option types More... | |
enum | CornerOption { ByNumber, SelectPoint, AllCornerpoints } |
Represents the Divide Curve at Corner option types More... | |
enum | Types { EqualSegments, ByBoundingObjects, InputArcLengthSegments, AtKnotpoints, AtCorners } |
Represents the Divide Curve types More... | |
Properties | |
unsafe double | ArcLength [get, set] |
Returns or sets the arc length More... | |
unsafe NXOpen.GeometricUtilities.BoundingObjectBuilderList | BoundingObjects [get] |
Returns the Bounding Objects list More... | |
unsafe NXOpen.Features.DivideCurveBuilder.CornerOption | CornerMethod [get, set] |
Returns or sets the corner method More... | |
unsafe int | CornerNumber [get, set] |
Returns or sets the corner number More... | |
unsafe NXOpen.SelectPointList | CornerPoint [get] |
Returns the corner point More... | |
unsafe NXOpen.Features.DivideCurveBuilder.InputArcLengthDirectionFlag | DirectionFlag [get, set] |
Returns or sets the input arc length direction flag More... | |
unsafe NXOpen.SelectCurve | DividingCurve [get] |
Returns the select dividing curve More... | |
unsafe int | EqualArcLengthSegments [get, set] |
Returns or sets the equal arc length segments More... | |
unsafe int | EqualParameterSegments [get, set] |
Returns or sets the equal parameter segments More... | |
unsafe NXOpen.Features.DivideCurveBuilder.EqualSegmentOption | EqualSegmentMethod [get, set] |
Returns or sets the equal segment method More... | |
unsafe NXOpen.SelectPointList | KnotPoint [get] |
Returns the knot point More... | |
unsafe NXOpen.Features.DivideCurveBuilder.KnotPointOption | KnotPointMethod [get, set] |
Returns or sets the knot point method More... | |
unsafe int | KnotPointNumber [get, set] |
Returns or sets the knot point number More... | |
unsafe NXOpen.Features.DivideCurveBuilder.Types | Type [get, set] |
Returns or sets the divide type More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Represents a builder for non-associative divide curve operation.
To create a new instance of this class, use NXOpen.Features.BaseFeatureCollection.CreateDivideCurveBuilder
Default values.
Property | Value |
---|---|
ArcLength |
1.0 |
CornerNumber |
1 |
EqualArcLengthSegments |
2 |
EqualParameterSegments |
2 |
KnotPointNumber |
1 |
Created in NX5.0.0
|
getset |
Returns or sets the arc length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the Bounding Objects list
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the corner method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the corner number
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the corner point
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the input arc length direction flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the select dividing curve
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the equal arc length segments
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the equal parameter segments
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the equal segment method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the knot point
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the knot point method
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the knot point number
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the divide type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")