NXOpen .NET Reference
12.0.0
|
Provides method for creating builder for Show Hide operation commands in a fem/sim part More...
Public Member Functions | |
unsafe NXOpen.CAE.ShowAdjacentBuilder | CreateShowAdjacentBuilder () |
Creates a builder for Show Adjacent Command More... | |
unsafe NXOpen.CAE.ShowOnlyBuilder | CreateShowOnlyBuilder () |
Creates a builder for Show Only Command More... | |
unsafe NXOpen.CAE.ShowHideBuilder | CreateShowHideBuilder () |
Creates a builder for Show Hide Command More... | |
unsafe void | ReverseFaceDisplay () |
Creates a builder for the Reverse Face Display Command, which reverses the display of each CAE geometry face in the model. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides method for creating builder for Show Hide operation commands in a fem/sim part
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX5.0.0
unsafe NXOpen.CAE.ShowAdjacentBuilder NXOpen.CAE.ShowHideManager.CreateShowAdjacentBuilder | ( | ) |
Creates a builder for Show Adjacent Command
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.ShowHideBuilder NXOpen.CAE.ShowHideManager.CreateShowHideBuilder | ( | ) |
Creates a builder for Show Hide Command
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe NXOpen.CAE.ShowOnlyBuilder NXOpen.CAE.ShowHideManager.CreateShowOnlyBuilder | ( | ) |
Creates a builder for Show Only Command
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.ShowHideManager.ReverseFaceDisplay | ( | ) |
Creates a builder for the Reverse Face Display Command, which reverses the display of each CAE geometry face in the model.
Use this method associated with NXOpen.CAE.ShowHideManager.CreateShowOnlyBuilder to examine the CAE model visually. For example, use the show only to visually check the a BC's target sets, and then use reverse face display to visually examine the CAE geometry which doesn't have this BC defined on it.
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
|
get |
Returns the tag of this object.