NXOpen .NET Reference
12.0.0
|
Represents a collection SHED objects More...
Public Member Functions | |
NXOpen.Display.TrueShading[] | ToArray () |
Returns an array of NXOpen.Display.TrueShading objects. More... | |
unsafe NXOpen.Display.TrueShadingBuilder | CreateTrueShadingBuilder (NXOpen.Display.TrueShading sObj) |
Creates a NXOpen.Display.TrueShadingBuilder object if SHED is a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.Display.TrueShading | FindObject (string journalIdentifier) |
Finds the NXOpen.Display.TrueShading with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection SHED objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX6.0.0
unsafe NXOpen.Display.TrueShadingBuilder NXOpen.Display.TrueShadingCollection.CreateTrueShadingBuilder | ( | NXOpen.Display.TrueShading | sObj | ) |
Creates a NXOpen.Display.TrueShadingBuilder object if SHED is a null reference (Nothing in Visual Basic).
Otherwise, a TrueShading object will be edited
Created in NX6.0.0
License requirements: None.
sObj | If SHED object is not a null reference (Nothing in Visual Basic), then this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Display.TrueShading NXOpen.Display.TrueShadingCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.TrueShading with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object found with the given journal identifier.
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Display.TrueShading [] NXOpen.Display.TrueShadingCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.TrueShading objects.
|
get |
Returns the tag of this object.