NXOpen .NET Reference
12.0.0
|
This class represents a list of part names with associated status codes that serve to communicate why these parts where not able to be saved during part save. More...
Public Member Functions | |
unsafe NXOpen.BasePart | GetPart (int i) |
Returns the name of a particular part that could not be saved More... | |
unsafe int | GetStatus (int i) |
Returns the error code indicating the reason the part could not be saved More... | |
unsafe int | GetObjectStatus (int i) |
Returns the error code indicating the reason the part could not be saved More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberUnsavedObjects [get] |
Returns the number of objects that could not be saved More... | |
unsafe int | NumberUnsavedParts [get] |
Returns the number of parts that could not be saved More... | |
This class represents a list of part names with associated status codes that serve to communicate why these parts where not able to be saved during part save.
Created in NX3.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX3.0.0
License requirements: None.
unsafe int NXOpen.PartSaveStatus.GetObjectStatus | ( | int | i | ) |
Returns the error code indicating the reason the part could not be saved
Created in NX8.5.0
License requirements: None.
i | Index into list of unsaved parts |
unsafe NXOpen.BasePart NXOpen.PartSaveStatus.GetPart | ( | int | i | ) |
Returns the name of a particular part that could not be saved
Created in NX3.0.0
License requirements: None.
i | Index into list of unsaved parts |
unsafe int NXOpen.PartSaveStatus.GetStatus | ( | int | i | ) |
Returns the error code indicating the reason the part could not be saved
Created in NX3.0.0
License requirements: None.
i | Index into list of unsaved parts |
|
get |
Returns the number of objects that could not be saved
Created in NX8.5.0
License requirements: None.
|
get |
Returns the number of parts that could not be saved
Created in NX3.0.0
License requirements: None.