NXOpen .NET Reference
12.0.0
|
This class provides Model Display Data Support More...
Public Types | |
enum | NodeDisplayModeType { Implicit, Explicit } |
Indicates node display mode type. More... | |
enum | NodeMarkerType { None, Dot, Asterisk, FilledCircle, BigAsterisk } |
Indicates node marker display symbol type. More... | |
enum | NodeUnattachedMarkerType { None, Dot, Asterisk, FilledCircle, BigAsterisk } |
Indicates unattached node marker display symbol type. More... | |
enum | NodeMeshShowHideOptionType { Exterior, All, None } |
Indicates which nodes to include for meshes in show and hide commands. More... | |
enum | ElmDispQuality { Coarse, Medium, Fine } |
Indicates element display quality. More... | |
enum | ElmClrBasis { Default, PhysicalPropertyTable, MaterialPropertyTable, ElemCollContainer, ElemColl, ElemQualityCheck, GroupElem, GroupElemFace, ProtoElemColl, SolverSpecific } |
Indicates element color basis. More... | |
enum | ElemQualPass { Shaded, Wireframe } |
specifies display style for elements which pass the element quality check More... | |
enum | FreeEdgeWidth { Thin, Normal, Thick, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for display for geometry free edges More... | |
enum | FreeEdgeFont { Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for geometry free edges More... | |
enum | FreeEdgeMarker { None, Plus, Dot, Asterisk, Circle, Poundsign, Cross, Square, Triangle, Diamond, CenterLine } |
specifies the marker for endpoints of geometry free edges More... | |
enum | StitchedEdgeWidth { Thin, Normal, Thick, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for display for geometry stitched edges More... | |
enum | StitchedEdgeFont { Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for geometry free edges More... | |
enum | StitchedEdgeMarker { None, Plus, Dot, Asterisk, Circle, Poundsign, Cross, Square, Triangle, Diamond, CenterLine } |
specifies the marker for endpoints of geometry free edges More... | |
enum | RotationAxisWidth { Thin, Normal, Thick, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for display for model rotation axis More... | |
enum | RotationAxisLineFont { Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for model rotation axis More... | |
Public Member Functions | |
unsafe void | SetColorsOnMeshes () |
This method will set the colors from the current element color cycler on all of the meshes in the model. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | ElemMaterialDisplayLaminateColor [get, set] |
Returns or sets the element material laminate element color More... | |
unsafe NXOpen.NXColor | ElemMaterialDisplayNoMaterialColor [get, set] |
Returns or sets the element material no material element color More... | |
unsafe NXOpen.NXColor | ElemQualFailColor [get, set] |
Returns or sets the element quality check failing element color More... | |
unsafe NXOpen.NXColor | ElemQualFailShadedBorderColor [get, set] |
Returns or sets the element quality check failing shaded element border color More... | |
unsafe NXOpen.NXColor | ElemQualPassColor [get, set] |
Returns or sets the element quality check passing element color More... | |
unsafe int | ElemQualPassTranslucency [get, set] |
Returns or sets the element quality check passing element translucency. More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.ElemQualPass | ElemQualPassType [get, set] |
Returns or sets the element quality check passing element display type More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.ElmClrBasis | ElementColorCycler [get, set] |
Returns or sets the element color cycler basis More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.ElmDispQuality | ElementDisplayQuality [get, set] |
Returns or sets the element display quality setting More... | |
unsafe bool | ElementSelectInternal [get, set] |
Returns or sets the element select internal switch More... | |
unsafe bool | GeomDisplayFreeEdges [get, set] |
Returns or sets the geometry display free edges switch More... | |
unsafe bool | GeomDisplayStitchedEdges [get, set] |
Returns or sets the geometry display stitched edges switch More... | |
unsafe NXOpen.NXColor | GeomFreeEdgeColor [get, set] |
Returns or sets the geometry display free edges color More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.FreeEdgeMarker | GeomFreeEdgeEndMarker [get, set] |
Returns or sets the marker for endpoints of geometry free edges More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.FreeEdgeFont | GeomFreeEdgeFont [get, set] |
Returns or sets the geometry free edge font More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.FreeEdgeWidth | GeomFreeEdgeLineWidth [get, set] |
Returns or sets the geometry free edge line width More... | |
unsafe NXOpen.NXColor | GeomStitchedEdgeColor [get, set] |
Returns or sets the geometry display stitched edges color More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.StitchedEdgeMarker | GeomStitchedEdgeEndMarker [get, set] |
Returns or sets the marker for endpoints of geometry stitched edges More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.StitchedEdgeFont | GeomStitchedEdgeFont [get, set] |
Returns or sets the geometry stitched edge font More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.StitchedEdgeWidth | GeomStitchedEdgeLineWidth [get, set] |
Returns or sets the geometry stitched edge line width More... | |
unsafe NXOpen.NXColor | GroupElemFaceMultiGroupColor [get, set] |
Returns or sets the group element face multiple group color More... | |
unsafe NXOpen.NXColor | GroupElemFaceNoGroupColor [get, set] |
Returns or sets the group element face no group color More... | |
unsafe NXOpen.NXColor | GroupElemMultiGroupColor [get, set] |
Returns or sets the group element multiple group color More... | |
unsafe NXOpen.NXColor | GroupElemNoGroupColor [get, set] |
Returns or sets the group element no group color More... | |
unsafe NXOpen.NXColor | NodeColor [get, set] |
Returns or sets the node color More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.NodeDisplayModeType | NodeDisplayMode [get, set] |
Returns or sets the node display mode type More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.NodeMarkerType | NodeMarker [get, set] |
Returns or sets the node marker display symbol type More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.NodeMeshShowHideOptionType | NodeMeshShowHideOption [get, set] |
Returns or sets the nodes to include for meshes in the show and hide commands More... | |
unsafe bool | NodeSelectInternal [get, set] |
Returns or sets the node select internal switch More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.NodeUnattachedMarkerType | NodeUnattachedMarker [get, set] |
Returns or sets the unattached node marker display symbol type More... | |
unsafe NXOpen.NXColor | RotationAxisColor [get, set] |
Returns or sets the model rotation axis color More... | |
unsafe bool | RotationAxisDisplaySwitch [get, set] |
Returns or sets the model rotation axis display switch More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.RotationAxisLineFont | RotationAxisFont [get, set] |
Returns or sets the model rotation axis font More... | |
unsafe NXOpen.CAE.ModelDisplayBuilder.RotationAxisWidth | RotationAxisLineWidth [get, set] |
Returns or sets the model rotation axis line width More... | |
unsafe string | SolverDisplayMode [get, set] |
Returns or sets the model's Solver Display Mode. More... | |
unsafe double | UnattachedNodesInBoundingBoxRatio [get, set] |
Returns or sets the include unattached nodes in fit switch More... | |
This class provides Model Display Data Support
To create a new instance of this class, use NXOpen.CAE.CaePart.CreateModelDisplayBuilder
Default values.
Property | Value |
---|---|
ElemMaterialDisplayLaminateColor |
181 |
ElemMaterialDisplayNoMaterialColor |
130 |
ElemQualFailColor |
186 |
ElemQualFailShadedBorderColor |
130 |
ElemQualPassColor |
50 |
ElemQualPassTranslucency |
0 |
ElemQualPassType |
Shaded |
ElementColorCycler |
Default |
ElementDisplayQuality |
Fine |
ElementSelectInternal |
1 |
GeomDisplayFreeEdges |
0 |
GeomDisplayStitchedEdges |
0 |
GeomFreeEdgeColor |
186 |
GeomFreeEdgeEndMarker |
Circle |
GeomFreeEdgeFont |
Solid |
GeomFreeEdgeLineWidth |
Thick |
GeomStitchedEdgeColor |
186 |
GeomStitchedEdgeEndMarker |
Circle |
GeomStitchedEdgeFont |
Solid |
GeomStitchedEdgeLineWidth |
Thick |
GroupElemFaceMultiGroupColor |
181 |
GroupElemFaceNoGroupColor |
130 |
GroupElemMultiGroupColor |
181 |
GroupElemNoGroupColor |
130 |
NodeMarker |
None |
NodeSelectInternal |
1 |
NodeUnattachedMarker |
Asterisk |
RotationAxisColor |
186 |
RotationAxisDisplaySwitch |
0 |
RotationAxisFont |
Solid |
RotationAxisLineWidth |
Normal |
Created in NX7.5.0
Indicates element color basis.
specifies the marker for endpoints of geometry free edges
specifies the marker for endpoints of geometry free edges
unsafe void NXOpen.CAE.ModelDisplayBuilder.SetColorsOnMeshes | ( | ) |
This method will set the colors from the current element color cycler on all of the meshes in the model.
Created in NX7.5.1
License requirements: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element color cycler basis
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element display quality setting
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element select internal switch
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element material laminate element color
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element material no material element color
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality check failing element color
Created in NX8.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality check failing shaded element border color
Created in NX8.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality check passing element color
Created in NX8.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality check passing element translucency.
The range is 0-100.
Created in NX8.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the element quality check passing element display type
Created in NX8.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry display free edges switch
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry display stitched edges switch
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry display free edges color
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the marker for endpoints of geometry free edges
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry free edge font
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry free edge line width
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry display stitched edges color
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the marker for endpoints of geometry stitched edges
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry stitched edge font
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the geometry stitched edge line width
Created in NX7.5.2
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the group element face multiple group color
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the group element face no group color
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the group element multiple group color
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the group element no group color
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the node color
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the node display mode type
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the node marker display symbol type
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the nodes to include for meshes in the show and hide commands
Created in NX9.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the node select internal switch
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the unattached node marker display symbol type
Created in NX7.5.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the model rotation axis color
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the model rotation axis display switch
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the model rotation axis font
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the model rotation axis line width
Created in NX11.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the model's Solver Display Mode.
Created in NX12.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")
|
getset |
Returns or sets the include unattached nodes in fit switch
Created in NX10.0.0
License requirements to get this property: nx_masterfem ("Finite Element Modeling")
License requirements to set this property: nx_masterfem ("Finite Element Modeling")