NXOpen .NET Reference
12.0.0
|
Creates physical property tablesNXOpen.CAE.PhysicalPropertyTable in a fem model More...
Public Member Functions | |
NXOpen.CAE.PhysicalPropertyTable[] | ToArray () |
Returns an array of NXOpen.CAE.PhysicalPropertyTable objects. More... | |
unsafe NXOpen.CAE.PhysicalPropertyTable | CreatePhysicalPropertyTable (string descriptorType, string languageName, string solverName, string name, int label) |
Creates a NXOpen.CAE.PhysicalPropertyTable More... | |
unsafe NXOpen.CAE.PhysicalPropertyTable | CopyPhysicalPropertyTable (NXOpen.CAE.PhysicalPropertyTable sourcePhysicalPropertyTable) |
Copies a NXOpen.CAE.PhysicalPropertyTable More... | |
unsafe NXOpen.CAE.Laminate | CopyLaminatePropertyTableAs2d3d (NXOpen.CAE.Laminate sourceLaminate) |
Copies a Nastran Shell NXOpen.CAE.Laminate as a Nastran Solid NXOpen.CAE.Laminate , and vice versa. More... | |
unsafe NXOpen.CAE.PhysicalPropertyTable | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.PhysicalPropertyTable with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates physical property tablesNXOpen.CAE.PhysicalPropertyTable in a fem model
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX5.0.0
unsafe NXOpen.CAE.Laminate NXOpen.CAE.PhysicalPropertyTableCollection.CopyLaminatePropertyTableAs2d3d | ( | NXOpen.CAE.Laminate | sourceLaminate | ) |
Copies a Nastran Shell NXOpen.CAE.Laminate as a Nastran Solid NXOpen.CAE.Laminate , and vice versa.
Created in NX8.5.0
License requirements: nx_lam_comp_adv ("Laminate Composites Advanced")
sourceLaminate | Source laminate physical property to copy |
unsafe NXOpen.CAE.PhysicalPropertyTable NXOpen.CAE.PhysicalPropertyTableCollection.CopyPhysicalPropertyTable | ( | NXOpen.CAE.PhysicalPropertyTable | sourcePhysicalPropertyTable | ) |
Copies a NXOpen.CAE.PhysicalPropertyTable
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
sourcePhysicalPropertyTable | Physical property table to copy |
unsafe NXOpen.CAE.PhysicalPropertyTable NXOpen.CAE.PhysicalPropertyTableCollection.CreatePhysicalPropertyTable | ( | string | descriptorType, |
string | languageName, | ||
string | solverName, | ||
string | name, | ||
int | label | ||
) |
Creates a NXOpen.CAE.PhysicalPropertyTable
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
descriptorType | Name of the physical property table descriptor |
languageName | language_name where to find the descriptor |
solverName | solver where to find the language |
name | Name of the physical property table |
label | Label for physical property table input 0 to get next available label |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.PhysicalPropertyTable NXOpen.CAE.PhysicalPropertyTableCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.PhysicalPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Identifier to be found |
NXOpen.CAE.PhysicalPropertyTable [] NXOpen.CAE.PhysicalPropertyTableCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.PhysicalPropertyTable objects.
|
get |
Returns the tag of this object.