NXOpen .NET Reference
12.0.0
|
Represents a collection decal material texture More...
Public Member Functions | |
NXOpen.Decal[] | ToArray () |
Returns an array of NXOpen.Decal objects. More... | |
unsafe NXOpen.Display.DecalBuilder | CreateDecalBuilder (NXOpen.TaggedObject decal) |
Creates a NXOpen.Display.DecalBuilder object if decal is a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.Display.DecalBuilder | CreateDecalBuilderFull (NXOpen.TaggedObject decal) |
Creates a NXOpen.Display.DecalBuilder object with image referenced object if decal is a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.Decal | FindDecalObject (string journalIdentifier) |
Finds the NXOpen.Decal with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection decal material texture
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX6.0.0
unsafe NXOpen.Display.DecalBuilder NXOpen.Display.DecalCollection.CreateDecalBuilder | ( | NXOpen.TaggedObject | decal | ) |
Creates a NXOpen.Display.DecalBuilder object if decal is a null reference (Nothing in Visual Basic).
Otherwise, a Decal object will be edited
Created in NX6.0.0
License requirements: None.
decal | If decal is not a null reference (Nothing in Visual Basic), then this object will be edited |
unsafe NXOpen.Display.DecalBuilder NXOpen.Display.DecalCollection.CreateDecalBuilderFull | ( | NXOpen.TaggedObject | decal | ) |
Creates a NXOpen.Display.DecalBuilder object with image referenced object if decal is a null reference (Nothing in Visual Basic).
Otherwise, a Decal object will be edited
Created in NX6.0.0
License requirements: None.
decal | If decal is not a null reference (Nothing in Visual Basic), then this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Decal NXOpen.Display.DecalCollection.FindDecalObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Decal with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX6.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Decal [] NXOpen.Display.DecalCollection.ToArray | ( | ) |
Returns an array of NXOpen.Decal objects.
|
get |
Returns the tag of this object.