NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Validation . More...
Public Member Functions | |
NXOpen.Validation[] | ToArray () |
Returns an array of NXOpen.Validation objects. More... | |
unsafe NXOpen.Validation | Create (string source, NXOpen.Validation.InputType type) |
Create a new validation object More... | |
unsafe string | GetRevisionRule () |
Get the current requirement revision rule More... | |
unsafe void | SetRevisionRule (string rule) |
Set the current requirement revision rule More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Validation .
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX4.0.0
unsafe NXOpen.Validation NXOpen.ValidationCollection.Create | ( | string | source, |
NXOpen.Validation.InputType | type | ||
) |
Create a new validation object
Created in NX4.0.0
License requirements: None.
source | source where the rules are define |
type | selects the kind of validation object |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe string NXOpen.ValidationCollection.GetRevisionRule | ( | ) |
Get the current requirement revision rule
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Validate.RequirementCollection.RevisionRule instead.
License requirements: None.
unsafe void NXOpen.ValidationCollection.SetRevisionRule | ( | string | rule | ) |
Set the current requirement revision rule
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.Validate.RequirementCollection.RevisionRule instead.
License requirements: None.
rule | revision rule string |
NXOpen.Validation [] NXOpen.ValidationCollection.ToArray | ( | ) |
Returns an array of NXOpen.Validation objects.
|
get |
Returns the tag of this object.