NXOpen .NET Reference
12.0.0
|
Contains attribute information. More...
Public Attributes | |
NXOpen.NXObject.AttributeType | Type |
Attribute type More... | |
string | Category |
Attribute category (may be a null reference (Nothing in Visual Basic)) More... | |
string | Title |
Attribute title (for arrays, this is the array title without an appended index) More... | |
string | TitleAlias |
Attribute title alias (may be a null reference (Nothing in Visual Basic)) (for arrays, this is the array title alias, without an appended index) More... | |
bool | BooleanValue |
Boolean (logical) attribute value (the default value is returned when reading templates of non-set attributes) More... | |
int | IntegerValue |
Integer attribute value (the default value is returned when reading templates of non-set attributes) More... | |
double | RealValue |
Real attribute value (the default value is returned when reading templates of non-set attributes) If the attribute has units, it is returned in the display units of the attribute More... | |
string | StringValue |
String attribute value (the default value is returned when reading templates of non-set attributes). More... | |
string | TimeValue |
Time/Date attribute value (the default value is returned when reading templates of non-set attributes). More... | |
NXOpen.NXObject.ComputationalTime | CompTimeValue |
Time/Date attribute value (the default value is returned when reading templates of non-set attributes). More... | |
string | ReferenceValue |
Reference string of a string type attribute (it is a null reference (Nothing in Visual Basic) if it is a 'normal' string attribute). More... | |
bool | Inherited |
The attribute is inherited from another object and not overridden More... | |
bool | IsOverride |
The attribute is overriding an inherited attribute More... | |
bool | Locked |
The attribute is locked. More... | |
bool | OwnedBySystem |
This attribute is a reserved system attribute. More... | |
bool | Required |
The attribute is required on the given object More... | |
bool | Unset |
The attribute has not been set (i. More... | |
bool | Array |
The attribute is an array attribute More... | |
bool | PdmBased |
The attribute is PDM-based More... | |
bool | NotSaved |
The attribute is transient - it will not be saved on part save More... | |
int | ArrayElementIndex |
If this struct represents an array attribute element, this is the index (numerical, starting with 0). More... | |
NXOpen.Unit | Unit |
The display units, if any, if the attribute is a real-type attribute More... | |
NXOpen.Expression | Expression |
The expresssion referenced by the attribute (only supported if the referenceValue is a null reference (Nothing in Visual Basic)) More... | |
Contains attribute information.
All the data members of this struct are updated with values from the attribute (some possibly to a null reference (Nothing in Visual Basic)) when an attribute is read.
The following data members of this struct are not used (they are ignored) when setting an attribute: Alias Inherited Override Required Unset Locked OwnedBySystem PdmBased
The following data of an attribute cannot be edited once the attribute is set: Type Title TitleAlias Array ArrayElementIndex The dimensionality of the Unit specification (cannot change from mm to microA, but from mm to cm is fine)
The following data of an attribute can be set and modified if and only if the attribute is not associated with a template: Category
The following data of an attribute can be set if and only if the attribute is not associated with a template. It cannot be modified once set. Array
bool NXOpen.NXObject.AttributeInformation.Array |
The attribute is an array attribute
int NXOpen.NXObject.AttributeInformation.ArrayElementIndex |
If this struct represents an array attribute element, this is the index (numerical, starting with 0).
After reading an attribute, it is valid only if 'Unset' is 'false' and 'Array' is 'true'. The array size can be resized only one element at a time (adding or removing the last element).
bool NXOpen.NXObject.AttributeInformation.BooleanValue |
Boolean (logical) attribute value (the default value is returned when reading templates of non-set attributes)
string NXOpen.NXObject.AttributeInformation.Category |
Attribute category (may be a null reference (Nothing in Visual Basic))
NXOpen.NXObject.ComputationalTime NXOpen.NXObject.AttributeInformation.CompTimeValue |
Time/Date attribute value (the default value is returned when reading templates of non-set attributes).
The time value held here is in the current time zone of the machine running the program.
NXOpen.Expression NXOpen.NXObject.AttributeInformation.Expression |
The expresssion referenced by the attribute (only supported if the referenceValue is a null reference (Nothing in Visual Basic))
bool NXOpen.NXObject.AttributeInformation.Inherited |
The attribute is inherited from another object and not overridden
int NXOpen.NXObject.AttributeInformation.IntegerValue |
Integer attribute value (the default value is returned when reading templates of non-set attributes)
bool NXOpen.NXObject.AttributeInformation.IsOverride |
The attribute is overriding an inherited attribute
bool NXOpen.NXObject.AttributeInformation.Locked |
The attribute is locked.
When an existing attribute is read, this flag indicates that the attribute cannot currently be modified. The flag is set if the attribute is created from a template that has the 'Locked' flag, or if it is reserved by the system or by some other mechanism. When an unset attribute template is read, this flag indicates whether attributes created from the template will be locked when the part is saved and reloaded.
bool NXOpen.NXObject.AttributeInformation.NotSaved |
The attribute is transient - it will not be saved on part save
bool NXOpen.NXObject.AttributeInformation.OwnedBySystem |
This attribute is a reserved system attribute.
When this flag is set, the attribute can be set and removed only by the system. It is also created locked. It cannot be unlocked.
bool NXOpen.NXObject.AttributeInformation.PdmBased |
The attribute is PDM-based
double NXOpen.NXObject.AttributeInformation.RealValue |
Real attribute value (the default value is returned when reading templates of non-set attributes) If the attribute has units, it is returned in the display units of the attribute
string NXOpen.NXObject.AttributeInformation.ReferenceValue |
Reference string of a string type attribute (it is a null reference (Nothing in Visual Basic) if it is a 'normal' string attribute).
Only supported if the expression reference is a null reference (Nothing in Visual Basic).
bool NXOpen.NXObject.AttributeInformation.Required |
The attribute is required on the given object
string NXOpen.NXObject.AttributeInformation.StringValue |
String attribute value (the default value is returned when reading templates of non-set attributes).
string NXOpen.NXObject.AttributeInformation.TimeValue |
Time/Date attribute value (the default value is returned when reading templates of non-set attributes).
See NXOpen.NXObject.DateAndTimeFormat for valid formats. The time value held here is in the current time zone of the machine running the program. NOTE: if both TimeValue and CompTimeValue are unset (a null reference (Nothing in Visual Basic) and (0,0), respectively) when the attribute is set, then the attribute will be set to current time and date.
string NXOpen.NXObject.AttributeInformation.Title |
Attribute title (for arrays, this is the array title without an appended index)
string NXOpen.NXObject.AttributeInformation.TitleAlias |
Attribute title alias (may be a null reference (Nothing in Visual Basic)) (for arrays, this is the array title alias, without an appended index)
NXOpen.NXObject.AttributeType NXOpen.NXObject.AttributeInformation.Type |
Attribute type
NXOpen.Unit NXOpen.NXObject.AttributeInformation.Unit |
The display units, if any, if the attribute is a real-type attribute
bool NXOpen.NXObject.AttributeInformation.Unset |
The attribute has not been set (i.
e. has no value) on the object (used when getting attribute information)