NXOpen .NET Reference
12.0.0
|
Represents a collection NXOpen.Display.CgfxMattex objects More...
Public Member Functions | |
NXOpen.Display.CgfxMattex[] | ToArray () |
Returns an array of NXOpen.Display.CgfxMattex objects. More... | |
unsafe NXOpen.Display.CgfxMattexBuilder | CreateCgfxMattexBuilder (NXOpen.TaggedObject cgfxmattex) |
Creates a NXOpen.Display.CgfxMattexBuilder More... | |
unsafe NXOpen.TaggedObject | Find (string journalIdentifier) |
Finds the NXOpen.Display.CgfxMattex with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection NXOpen.Display.CgfxMattex objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.0
Deprecated in NX10.0.0. No alternative provided for this class.
unsafe NXOpen.Display.CgfxMattexBuilder NXOpen.Display.CgfxMattexCollection.CreateCgfxMattexBuilder | ( | NXOpen.TaggedObject | cgfxmattex | ) |
Creates a NXOpen.Display.CgfxMattexBuilder
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
Created in NX5.0.0
License requirements: None.
cgfxmattex | If cgfxmattex is not a null reference (Nothing in Visual Basic), then this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.TaggedObject NXOpen.Display.CgfxMattexCollection.Find | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.CgfxMattex with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Display.CgfxMattex [] NXOpen.Display.CgfxMattexCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.CgfxMattex objects.
|
get |
Returns the tag of this object.