NXOpen .NET Reference
12.0.0
|
Represents the collection of all NXOpen.CAE.SketchCurves in a fem part More...
Public Member Functions | |
NXOpen.CAE.SketchCurves[] | ToArray () |
Returns an array of NXOpen.CAE.SketchCurves objects. More... | |
unsafe NXOpen.CAE.SketchCurves | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.SketchCurves with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the collection of all NXOpen.CAE.SketchCurves in a fem part
To obtain an instance of this class, refer to NXOpen.CAE.BaseFemPart
Created in NX7.5.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.SketchCurves NXOpen.CAE.SketchCurvesCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.SketchCurves with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: None.
journalIdentifier | Sketch Curves name |
NXOpen.CAE.SketchCurves [] NXOpen.CAE.SketchCurvesCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.SketchCurves objects.
|
get |
Returns the tag of this object.