NXOpen .NET Reference
12.0.0
|
Represents a collection of NX Matrixes. More...
Public Member Functions | |
NXOpen.NXMatrix[] | ToArray () |
Returns an array of NXOpen.NXMatrix objects. More... | |
unsafe NXOpen.NXMatrix | Create (NXOpen.Matrix3x3 element) |
Creates an NXMatrix More... | |
unsafe NXOpen.NXMatrix | FindObject (string sid) |
Finds an NXMatrix with the given identifier as recorded in a journal More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NX Matrixes.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
unsafe NXOpen.NXMatrix NXOpen.NXMatrixCollection.Create | ( | NXOpen.Matrix3x3 | element | ) |
Creates an NXMatrix
Created in NX3.0.0
License requirements: None.
element | Orientation relative to the absolute coordinate system of the owning part. Must be orthonormal. MathUtils.Orthonormalize can be used to make a matrix orthonormal. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.NXMatrix NXOpen.NXMatrixCollection.FindObject | ( | string | sid | ) |
Finds an NXMatrix with the given identifier as recorded in a journal
Created in NX3.0.0
License requirements: None.
sid | Journal identifier of the NXMatrix |
NXOpen.NXMatrix [] NXOpen.NXMatrixCollection.ToArray | ( | ) |
Returns an array of NXOpen.NXMatrix objects.
|
get |
Returns the tag of this object.