NXOpen .NET Reference
12.0.0
|
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file More...
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.CAE.BeamSection | BeamAftSection [get, set] |
Returns or sets the section of aft beam end More... | |
unsafe NXOpen.CAE.BeamSection | BeamForeSection [get, set] |
Returns or sets the section of fore beam end More... | |
unsafe bool | BeamSectionTapered [get, set] |
Returns or sets the flag indicating whether the beam section is tapered More... | |
unsafe bool | BeamSectionTaperedChaining [get, set] |
Returns or sets the flag indicating whether the beam section is in tapered chaining More... | |
Represents the synchronize options to be used when a FEM part is created These options will be used to synchronize the specified entities from the master CAD part file to the FEM part file
To create a new instance of this class, use NXOpen.CAE.CaePart.NewBeamSectionOptions
Created in NX5.0.0
|
protected |
Destroys the object
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the section of aft beam end
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the section of fore beam end
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the beam section is tapered
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the beam section is in tapered chaining
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")