NXOpen .NET Reference
12.0.0
|
Represents a collection of CAE notes More...
Public Member Functions | |
NXOpen.Annotations.BaseNote[] | ToArray () |
Returns an array of NXOpen.Annotations.BaseNote objects. More... | |
unsafe NXOpen.Annotations.NoteData | NewNoteData () |
Creates a new NoteData object More... | |
unsafe NXOpen.CAE.CaeNote | CreateNote (NXOpen.Annotations.NoteData noteData) |
Creates a CAE note More... | |
unsafe NXOpen.Annotations.LabelData | NewLabelData () |
Creates a new LabelData object More... | |
unsafe NXOpen.CAE.CaeLabel | CreateLabel (NXOpen.Annotations.LabelData labelData) |
Creates a CAE Label More... | |
unsafe void | RemoveNote (NXOpen.TaggedObject note) |
Deletes a CAE note or label More... | |
unsafe void | RemoveAnnotationWithoutPlane () |
Removes CAE annotation without plane More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of CAE notes
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX12.0.0
unsafe NXOpen.CAE.CaeLabel NXOpen.CAE.NoteCollection.CreateLabel | ( | NXOpen.Annotations.LabelData | labelData | ) |
Creates a CAE Label
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
labelData | Note data |
unsafe NXOpen.CAE.CaeNote NXOpen.CAE.NoteCollection.CreateNote | ( | NXOpen.Annotations.NoteData | noteData | ) |
Creates a CAE note
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
noteData | Note data |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Annotations.LabelData NXOpen.CAE.NoteCollection.NewLabelData | ( | ) |
Creates a new LabelData object
Created in NX12.0.0
License requirements: None.
unsafe NXOpen.Annotations.NoteData NXOpen.CAE.NoteCollection.NewNoteData | ( | ) |
Creates a new NoteData object
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.NoteCollection.RemoveAnnotationWithoutPlane | ( | ) |
Removes CAE annotation without plane
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.NoteCollection.RemoveNote | ( | NXOpen.TaggedObject | note | ) |
Deletes a CAE note or label
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
note | CAE note or label to be deleted |
NXOpen.Annotations.BaseNote [] NXOpen.CAE.NoteCollection.ToArray | ( | ) |
Returns an array of NXOpen.Annotations.BaseNote objects.
|
get |
Returns the tag of this object.