NXOpen .NET Reference
12.0.0
|
Represents an object that manages annotation for CAE More...
Public Member Functions | |
unsafe void | SetAssociatedObjects (NXOpen.TaggedObject[] objectArray) |
Set Associated Objects into the CAE Notes More... | |
unsafe NXOpen.TaggedObject[] | GetAssociatedObjects () |
Get Associated Objects from the CAE Notes More... | |
unsafe void | RemoveAssociatedObjects () |
Remove Associated Objects from the CAE Labels More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.Annotations.Annotation | |
unsafe NXOpen.Point3d | AnnotationOrigin [get, set] |
Returns or sets the origin (location) of the annotation. More... | |
unsafe NXOpen.Xform | AnnotationPlane [get, set] |
Returns or sets the annotation plane. More... | |
unsafe bool | HasAssociativeOrigin [get] |
Returns a flag indicating whether the origin is associative More... | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the annotation is retained More... | |
unsafe NXOpen.Annotations.LeaderOrientation | LeaderOrientation [get, set] |
Returns or sets the leader orientation for the annotation. More... | |
unsafe int | NumberOfAssociativities [get] |
Returns the number of associativities for the annotation. More... | |
unsafe bool | ParallelToScreen [get, set] |
Returns or sets the PMI parallel to screen setting More... | |
unsafe bool | Suppressed [get] |
Returns the flag indicating whether the annotation is suppressed More... | |
Represents an object that manages annotation for CAE
To obtain an instance of this object use on of the creator in NXOpen.CAE.NoteCollection .
Created in NX12.0.0
unsafe NXOpen.TaggedObject [] NXOpen.CAE.CaeLabel.GetAssociatedObjects | ( | ) |
Get Associated Objects from the CAE Notes
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.CAE.CaeLabel.RemoveAssociatedObjects | ( | ) |
Remove Associated Objects from the CAE Labels
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
unsafe void NXOpen.CAE.CaeLabel.SetAssociatedObjects | ( | NXOpen.TaggedObject[] | objectArray | ) |
Set Associated Objects into the CAE Notes
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
objectArray | Array of assocated objects |