NXOpen .NET Reference
12.0.0
|
Represents note data More...
Public Member Functions | |
unsafe string[] | GetText () |
Returns the text More... | |
unsafe void | SetText (string[] lines) |
Sets the text More... | |
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences | GetSimpleDraftingAidPreferences () |
Returns the SimpleDraftingAidPreferences object More... | |
unsafe void | SetSimpleDraftingAidPreferences (NXOpen.Annotations.SimpleDraftingAidPreferences preferences) |
Sets the SimpleDraftingAidPreferences object More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Represents note data
Created in NX4.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX4.0.0
License requirements: None.
unsafe NXOpen.Annotations.SimpleDraftingAidPreferences NXOpen.Annotations.NoteData.GetSimpleDraftingAidPreferences | ( | ) |
Returns the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
unsafe string [] NXOpen.Annotations.NoteData.GetText | ( | ) |
Returns the text
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.Annotations.NoteData.SetSimpleDraftingAidPreferences | ( | NXOpen.Annotations.SimpleDraftingAidPreferences | preferences | ) |
Sets the SimpleDraftingAidPreferences object
Created in NX4.0.0
License requirements: None.
preferences | New note preferences |
unsafe void NXOpen.Annotations.NoteData.SetText | ( | string[] | lines | ) |
Sets the text
Created in NX4.0.0
License requirements: None.
lines | List of new lines |