NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Light s. More...
Public Member Functions | |
NXOpen.Light[] | ToArray () |
Returns an array of NXOpen.Light objects. More... | |
unsafe NXOpen.Light | FindObject (string journalIdentifier) |
Finds the NXOpen.Light with the given identifier as recorded in a journal. More... | |
unsafe void | SetLightIntensities (NXOpen.Light[] lights, double[] intensities) |
Modifies the intensities of a set of lights. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Light s.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX4.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Light NXOpen.LightCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Light with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However, newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX4.0.0
License requirements: None.
journalIdentifier | Identifier of the Light to be found |
unsafe void NXOpen.LightCollection.SetLightIntensities | ( | NXOpen.Light[] | lights, |
double[] | intensities | ||
) |
Modifies the intensities of a set of lights.
This is generally preferable to multiple consecutive invocations of NXOpen.Light.Intensity , as with this method the graphics screen is only updated once, while for NXOpen.Light.Intensity it would be updated once per call.
Created in NX4.0.0
License requirements: None.
lights | |
intensities |
NXOpen.Light [] NXOpen.LightCollection.ToArray | ( | ) |
Returns an array of NXOpen.Light objects.
|
get |
Returns the tag of this object.