NXOpen .NET Reference
12.0.0
|
Contains accessor methods for all part save options that follow the part. More...
Public Types | |
enum | PatternData { SaveNoShadedOrPattern, SavePatternOnly, SavePatternAndShaded } |
Options for specifying how pattern data should be saved while saving a part More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | Annotation3dData [get, set] |
Returns or sets the option indicating whether to generate 3D Annotation data and store in NX part Quick Access Folder when you save the part file More... | |
unsafe bool | CompressPart [get, set] |
Returns or sets the option indicating whether solid data within part files will be compressed as it is saved to disk More... | |
unsafe bool | DrawingCgmData [get, set] |
Returns or sets the option indicating whether to generate the CGM data and store it in the QAF when you save the part file More... | |
unsafe bool | GenerateWeightData [get, set] |
Returns or sets the option indicating whether the weight and other mass properties of a part will be updated and saved when the part is saved More... | |
unsafe NXOpen.PartSaveOptions.PatternData | PatternDataToSave [get, set] |
Returns or sets the option indicating how pattern data will be saved while saving a part More... | |
Contains accessor methods for all part save options that follow the part.
See SaveOptions for those part save options that are not specific to a particular part.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
|
getset |
Returns or sets the option indicating whether to generate 3D Annotation data and store in NX part Quick Access Folder when you save the part file
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicating whether solid data within part files will be compressed as it is saved to disk
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicating whether to generate the CGM data and store it in the QAF when you save the part file
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicating whether the weight and other mass properties of a part will be updated and saved when the part is saved
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the option indicating how pattern data will be saved while saving a part
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.