NXOpen .NET Reference
12.0.0
|
Public Types | |
enum | Method { ByVector, ByNode } |
Represents the orientation definition method More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.CAE.BeamSection.DirectionOption | DirectionType [get, set] |
Returns or sets the direction type More... | |
unsafe NXOpen.CAE.BeamSectionOrientationOptions.Method | MethodType [get, set] |
Returns or sets the orientation definition method More... | |
unsafe NXOpen.CAE.FENode | Node [get, set] |
Returns or sets the node used to orient beam. More... | |
unsafe NXOpen.CAE.FEElement | OrientedElement [get, set] |
Returns or sets the element to be oriented. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the orientation vector. More... | |
To create a new instance of this class, use NXOpen.CAE.CaePart.NewBeamSectionOrientationOptions
Created in NX7.5.0
|
protected |
Destroys the object
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the direction type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the orientation definition method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the node used to orient beam.
Only available when the orientation method is CAE.BeamSectionOrientationOptions.Method.ByNode
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the element to be oriented.
Only available when the orientation method is CAE.BeamSectionOrientationOptions.Method.ByVector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the orientation vector.
Only available when definition method is CAE.BeamSectionOrientationOptions.Method.ByVector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")