NXOpen .NET Reference
12.0.0
|
Represents a Finite Element. More...
Public Member Functions | |
unsafe NXOpen.CAE.FENode[] | GetNodes () |
Returns the nodes for this element, if the element order CAE.FEElement.Order is mixed order, some of the mid nodes returned may be a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.CAE.FEElemFace | GetElemFace (int faceIndex) |
Returns an element face NXOpen.CAE.FEElemFace given the element and face id More... | |
unsafe NXOpen.CAE.FEElemEdge | GetElemEdge (int edgeIndex) |
Returns an element edge NXOpen.CAE.FEElemEdge given the element and edge id More... | |
unsafe int | GetNumberOfCornerNodesOnFace (int faceIndex) |
Returns the number of corner nodes on element face More... | |
unsafe int | GetNumberOfCornerNodesOnEdge (int edgeIndex) |
Returns the number of corner nodes on element edge More... | |
unsafe NXOpen.CAE.FENode[] | GetCornerNodesOnFace (int faceIndex) |
Returns the corner nodes for this element face More... | |
unsafe NXOpen.CAE.FENode[] | GetMidNodesOnFace (int faceIndex) |
Returns the mid nodes for this element face, if the element order CAE.FEElement.Order is CAE.ElementTypes.Order.Mixed , then some of the nodes returned may be a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.Vector3d | GetFaceNormal (int faceIndex) |
Returns the normal vector for an element face More... | |
unsafe NXOpen.CAE.FENode[] | GetCornerNodesOnEdge (int edgeIndex) |
Returns the corner nodes for this element edge. More... | |
unsafe NXOpen.CAE.FENode | GetMidNodeOnEdge (int edgeIndex) |
Returns the mid node for this element edge, if the element order CAE.FEElement.Order is CAE.ElementTypes.Order.Mixed or an order that does not support mid nodes, then the node returned may be a null reference (Nothing in Visual Basic). More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties | |
unsafe int | Label [get] |
Returns the element label More... | |
unsafe NXOpen.CAE.Mesh | Mesh [get] |
Returns the mesh for this element More... | |
unsafe int | NumberOfCornerNodes [get] |
Returns the number of corner nodes More... | |
unsafe NXOpen.CAE.ElementTypes.Order | Order [get] |
Returns the element order More... | |
unsafe NXOpen.CAE.ElementTypes.Shape | Shape [get] |
Returns the element shape More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a Finite Element.
Created in NX5.0.0
unsafe NXOpen.INXObject NXOpen.CAE.FEElement.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
Implements NXOpen.INXObject.
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.FEElement.GetCornerNodesOnEdge | ( | int | edgeIndex | ) |
Returns the corner nodes for this element edge.
Created in NX11.0.0
License requirements: None.
edgeIndex |
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.FEElement.GetCornerNodesOnFace | ( | int | faceIndex | ) |
Returns the corner nodes for this element face
Created in NX11.0.0
License requirements: None.
faceIndex |
unsafe NXOpen.CAE.FEElemEdge NXOpen.CAE.FEElement.GetElemEdge | ( | int | edgeIndex | ) |
Returns an element edge NXOpen.CAE.FEElemEdge given the element and edge id
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
edgeIndex |
unsafe NXOpen.CAE.FEElemFace NXOpen.CAE.FEElement.GetElemFace | ( | int | faceIndex | ) |
Returns an element face NXOpen.CAE.FEElemFace given the element and face id
Created in NX11.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
faceIndex |
unsafe NXOpen.Vector3d NXOpen.CAE.FEElement.GetFaceNormal | ( | int | faceIndex | ) |
Returns the normal vector for an element face
Created in NX11.0.0
License requirements: None.
faceIndex |
unsafe NXOpen.CAE.FENode NXOpen.CAE.FEElement.GetMidNodeOnEdge | ( | int | edgeIndex | ) |
Returns the mid node for this element edge, if the element order CAE.FEElement.Order is CAE.ElementTypes.Order.Mixed or an order that does not support mid nodes, then the node returned may be a null reference (Nothing in Visual Basic).
Created in NX11.0.0
License requirements: None.
edgeIndex |
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.FEElement.GetMidNodesOnFace | ( | int | faceIndex | ) |
Returns the mid nodes for this element face, if the element order CAE.FEElement.Order is CAE.ElementTypes.Order.Mixed , then some of the nodes returned may be a null reference (Nothing in Visual Basic).
If the Element Order does not support mid nodes nothing will be returned.
Created in NX11.0.0
License requirements: None.
faceIndex |
unsafe NXOpen.CAE.FENode [] NXOpen.CAE.FEElement.GetNodes | ( | ) |
Returns the nodes for this element, if the element order CAE.FEElement.Order is mixed order, some of the mid nodes returned may be a null reference (Nothing in Visual Basic).
When mid nodes are returned they will come after the corner nodes
Created in NX7.5.2
License requirements: None.
unsafe int NXOpen.CAE.FEElement.GetNumberOfCornerNodesOnEdge | ( | int | edgeIndex | ) |
Returns the number of corner nodes on element edge
Created in NX11.0.0
License requirements: None.
edgeIndex |
unsafe int NXOpen.CAE.FEElement.GetNumberOfCornerNodesOnFace | ( | int | faceIndex | ) |
Returns the number of corner nodes on element face
Created in NX11.0.0
License requirements: None.
faceIndex |
unsafe string [] NXOpen.CAE.FEElement.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.
unsafe void NXOpen.CAE.FEElement.Print | ( | ) |
Prints a representation of this object to the system log file.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.INXObject.
unsafe void NXOpen.CAE.FEElement.SetName | ( | string | name | ) |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0
License requirements: None.
name |
Implements NXOpen.INXObject.
|
get |
Returns whether this object is an occurrence or not.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the element label
Created in NX7.5.2
License requirements: None.
|
get |
Returns the mesh for this element
Created in NX7.5.2
License requirements: None.
|
get |
Returns the custom name of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the number of corner nodes
Created in NX8.0.0
License requirements: None.
|
get |
Returns the element order
Created in NX7.5.2
License requirements: None.
|
get |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning part of this object
Created in NX3.0.0
License requirements: None.
|
get |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the element shape
Created in NX7.5.2
License requirements: None.