NXOpen .NET Reference
12.0.0
|
Represents a Finite Element Node. More...
Public Member Functions | |
unsafe NXOpen.CAE.FEElement[] | GetElements () |
Returns the elements which refer to this node More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties | |
unsafe NXOpen.Point3d | Coordinates [get] |
Returns the node cooridnates in absolute space More... | |
unsafe NXOpen.CoordinateSystem | DisplacementCsys [get] |
Returns the nodes displacement coordinate system or a null reference (Nothing in Visual Basic) if it is the absolute coordinate system More... | |
unsafe int | Label [get] |
Returns the node label More... | |
unsafe NXOpen.CoordinateSystem | ReferenceCsys [get] |
Returns the nodes reference coordinate system or a null reference (Nothing in Visual Basic) if it is the absolute coordinate system More... | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a Finite Element Node.
Created in NX7.5.0
unsafe NXOpen.INXObject NXOpen.CAE.FENode.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Journal identifier of the object |
Implements NXOpen.INXObject.
unsafe NXOpen.CAE.FEElement [] NXOpen.CAE.FENode.GetElements | ( | ) |
Returns the elements which refer to this node
Created in NX7.5.2
License requirements: None.
unsafe string [] NXOpen.CAE.FENode.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.
unsafe void NXOpen.CAE.FENode.Print | ( | ) |
Prints a representation of this object to the system log file.
Created in NX3.0.0
License requirements: None.
Implements NXOpen.INXObject.
unsafe void NXOpen.CAE.FENode.SetName | ( | string | name | ) |
Sets the custom name of the object.
NOTE: This method should not be used to edit a read-only object such as a Mirrored PMI object. If it is, the changes will be overridden when the part is updated.
Created in NX3.0.0
License requirements: None.
name |
Implements NXOpen.INXObject.
|
get |
Returns the node cooridnates in absolute space
Created in NX7.5.2
License requirements: None.
|
get |
Returns the nodes displacement coordinate system or a null reference (Nothing in Visual Basic) if it is the absolute coordinate system
Created in NX7.5.2
License requirements: None.
|
get |
Returns whether this object is an occurrence or not.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the identifier that would be recorded in a journal for this object.
This may not be the same across different releases of the software.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the node label
Created in NX7.5.2
License requirements: None.
|
get |
Returns the custom name of the object.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning component, if this object is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the owning part of this object
Created in NX3.0.0
License requirements: None.
|
get |
Returns the prototype of this object if it is an occurrence.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the nodes reference coordinate system or a null reference (Nothing in Visual Basic) if it is the absolute coordinate system
Created in NX7.5.2
License requirements: None.