NXOpen .NET Reference
12.0.0
|
Creates Modeling Object property tablesNXOpen.CAE.ModelingObjectPropertyTable in a fem model More...
Public Member Functions | |
NXOpen.CAE.ModelingObjectPropertyTable[] | ToArray () |
Returns an array of NXOpen.CAE.ModelingObjectPropertyTable objects. More... | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | CreateModelingObjectPropertyTable (string descriptorType, string languageName, string solverName, string name, int label) |
Creates a NXOpen.CAE.ModelingObjectPropertyTable More... | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | CopyModelingObjectPropertyTable (NXOpen.CAE.ModelingObjectPropertyTable sourceModelingObjectPropertyTable) |
Copies a NXOpen.CAE.ModelingObjectPropertyTable More... | |
unsafe NXOpen.CAE.ModelingObjectPropertyTable | FindObject (string journalIdentifier) |
Finds the NXOpen.CAE.ModelingObjectPropertyTable with the given identifier as recorded in a journal. More... | |
unsafe void | Filter (bool filterByType, int filterType, bool filterByName, string filterName, bool filterByLowerLabelBound, int lowerLabelBound, bool filterByUpperLabelBound, int upperLabelBound, out NXOpen.CAE.ModelingObjectPropertyTable[] found) |
Filter the NXOpen.CAE.ModelingObjectPropertyTable by type, name, and upper bounds. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Creates Modeling Object property tablesNXOpen.CAE.ModelingObjectPropertyTable in a fem model
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX5.0.0
unsafe NXOpen.CAE.ModelingObjectPropertyTable NXOpen.CAE.ModelingObjectPropertyTableCollection.CopyModelingObjectPropertyTable | ( | NXOpen.CAE.ModelingObjectPropertyTable | sourceModelingObjectPropertyTable | ) |
Copies a NXOpen.CAE.ModelingObjectPropertyTable
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
sourceModelingObjectPropertyTable | Modeling object property table to copy |
unsafe NXOpen.CAE.ModelingObjectPropertyTable NXOpen.CAE.ModelingObjectPropertyTableCollection.CreateModelingObjectPropertyTable | ( | string | descriptorType, |
string | languageName, | ||
string | solverName, | ||
string | name, | ||
int | label | ||
) |
Creates a NXOpen.CAE.ModelingObjectPropertyTable
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
descriptorType | Name of the Modeling Object property table descriptor |
languageName | language where to find the descriptor |
solverName | solver where to find the language |
name | Name of the Modeling Object property table |
label | Label for Modeling Object property table input 0 to get next available label |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe void NXOpen.CAE.ModelingObjectPropertyTableCollection.Filter | ( | bool | filterByType, |
int | filterType, | ||
bool | filterByName, | ||
string | filterName, | ||
bool | filterByLowerLabelBound, | ||
int | lowerLabelBound, | ||
bool | filterByUpperLabelBound, | ||
int | upperLabelBound, | ||
out NXOpen.CAE.ModelingObjectPropertyTable[] | found | ||
) |
Filter the NXOpen.CAE.ModelingObjectPropertyTable by type, name, and upper bounds.
Created in NX8.0.1
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
filterByType | Option of filtering by Type |
filterType | The filter Type |
filterByName | Option of filtering by Name |
filterName | The filter Name |
filterByLowerLabelBound | Option of filtering by Lower bound of Label |
lowerLabelBound | Lower Label bound |
filterByUpperLabelBound | Option of filtering by upper bound of label |
upperLabelBound | Upper Label Bound |
found | Modeling object property tables found |
unsafe NXOpen.CAE.ModelingObjectPropertyTable NXOpen.CAE.ModelingObjectPropertyTableCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.CAE.ModelingObjectPropertyTable with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
journalIdentifier | Identifier to be found |
NXOpen.CAE.ModelingObjectPropertyTable [] NXOpen.CAE.ModelingObjectPropertyTableCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.ModelingObjectPropertyTable objects.
|
get |
Returns the tag of this object.