NXOpen .NET Reference
12.0.0
|
Represents a Modeling Object Property Table. More...
Public Member Functions | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Properties inherited from NXOpen.CAE.NamedPropertyTable | |
unsafe string | DescriptorType [get] |
Returns the descriptor name defines the type of the property table in named property table holder More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the named property table holder More... | |
unsafe string | LanguageName [get] |
Returns the lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table of the named property table holder More... | |
unsafe string | SolverName [get] |
Returns the solver of lanugage of the descriptor that defines the type of the property table in named property table holder More... | |
Represents a Modeling Object Property Table.
For more information, refer to the Solver language documentation in the SolverLanguageDocumentation
.
Created in NX5.0.0
unsafe string [] NXOpen.CAE.ModelingObjectPropertyTable.GetSolverCardSyntax | ( | ) |
Returns the solver card syntax strings for this entity.
Created in NX8.5.0
License requirements: None.
Implements NXOpen.CAE.IExportableFEEntity.