NXOpen .NET Reference
12.0.0
|
Classes | |
struct | _Offset |
Represents the offset value | |
struct | Offset |
Represents the offset value More... | |
Public Types | |
enum | Method { Neutral, LanguageSpecific } |
Represents the offset definition method More... | |
Protected Member Functions | |
override void | FreeResource () |
Destroys the object More... | |
Properties | |
unsafe NXOpen.CAE.BeamSectionOffsetOptions.Offset | AftOffset [get, set] |
Returns or sets the aft offsets More... | |
unsafe NXOpen.CAE.BeamSectionOffsetOptions.Offset | ForeOffset [get, set] |
Returns or sets the fore offsets More... | |
unsafe bool | IsOffsetSpecified [get, set] |
Returns or sets the flag indicating whether the offset is specified More... | |
unsafe NXOpen.CAE.BeamSectionOffsetOptions.Method | OffsetMethodType [get, set] |
Returns or sets the method to define beam end offsets More... | |
unsafe bool | SameEndOffsets [get, set] |
Returns or sets the flag indicating whether the offset on both fore end and aft end are consistent More... | |
To create a new instance of this class, use NXOpen.CAE.CaePart.NewBeamSectionOffsetOptions
Created in NX7.5.0
|
protected |
Destroys the object
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the aft offsets
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the fore offsets
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the offset is specified
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the method to define beam end offsets
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
|
getset |
Returns or sets the flag indicating whether the offset on both fore end and aft end are consistent
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")