NXOpen .NET Reference
12.0.0
|
Represents an NX NXOpen.Validate.RequirementCheckCollection object. More...
Public Member Functions | |
NXOpen.Validate.RequirementCheck[] | ToArray () |
Returns an array of NXOpen.Validate.RequirementCheck objects. More... | |
unsafe NXOpen.Validate.RequirementCheck | CreateRequirementCheck () |
Create a requirement check More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents an NX NXOpen.Validate.RequirementCheckCollection object.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX8.5.0
unsafe NXOpen.Validate.RequirementCheck NXOpen.Validate.RequirementCheckCollection.CreateRequirementCheck | ( | ) |
Create a requirement check
Created in NX8.5.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Validate.RequirementCheck [] NXOpen.Validate.RequirementCheckCollection.ToArray | ( | ) |
Returns an array of NXOpen.Validate.RequirementCheck objects.
|
get |
Returns the tag of this object.