NXOpen .NET Reference
12.0.0
|
Represents the collection of analysis commands. More...
Public Member Functions | |
unsafe NXOpen.GeometricAnalysis.ExamineGeometry | CreateExamineGeometryObject () |
Creates an examine geometry object More... | |
unsafe NXOpen.GeometricAnalysis.SimpleInterference | CreateSimpleInterferenceObject () |
Creates a simple interference object More... | |
unsafe NXOpen.GeometricAnalysis.GeometricProperties | CreateGeometricPropertiesObject () |
Creates a geometric properties object More... | |
unsafe NXOpen.GeometricAnalysis.SolidDensity | CreateSolidDensityObject () |
Creates a solid density object More... | |
unsafe NXOpen.GeometricAnalysis.DeviationChecking | CreateDeviationCheckingObject () |
Creates a deviation checking object More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.GeometricAnalysis.AnalysisObjectCollection | AnalysisObjects [get] |
Returns the AnalysisObjectCollection instance belonging to this part More... | |
Represents the collection of analysis commands.
Inputs to this class can be convergent objects.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.0
unsafe NXOpen.GeometricAnalysis.DeviationChecking NXOpen.GeometricAnalysis.AnalysisManager.CreateDeviationCheckingObject | ( | ) |
Creates a deviation checking object
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.GeometricAnalysis.ExamineGeometry NXOpen.GeometricAnalysis.AnalysisManager.CreateExamineGeometryObject | ( | ) |
Creates an examine geometry object
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.GeometricAnalysis.GeometricProperties NXOpen.GeometricAnalysis.AnalysisManager.CreateGeometricPropertiesObject | ( | ) |
Creates a geometric properties object
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.GeometricAnalysis.SimpleInterference NXOpen.GeometricAnalysis.AnalysisManager.CreateSimpleInterferenceObject | ( | ) |
Creates a simple interference object
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.GeometricAnalysis.SolidDensity NXOpen.GeometricAnalysis.AnalysisManager.CreateSolidDensityObject | ( | ) |
Creates a solid density object
Created in NX5.0.0
License requirements: None.
|
get |
Returns the AnalysisObjectCollection instance belonging to this part
Created in NX3.0.0
|
get |
Returns the tag of this object.