NXOpen .NET Reference
12.0.0
|
Represents the Simple Interference object. More...
Public Types | |
enum | InterferenceMethod { InterferingFaces, InterferenceSolid } |
Specifies interference method, i. More... | |
enum | FaceInterferenceMethod { FirstPairOnly, AllPairs } |
Specifies to "find only first pair of interfering faces" or "all
pairs of interfering faces" between the input boides. More... | |
enum | Result { NoInterference, OnlyEdgesOrFacesInterfere, InterferenceExists, CanNotPerformCheck } |
Specifies the result of a simple interference check More... | |
Public Member Functions | |
unsafe NXOpen.GeometricAnalysis.SimpleInterference.Result | PerformCheck () |
Perform Interference Check. More... | |
unsafe bool | HighlightNextPair () |
Highlights the pairs of interfering faces after a NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck . More... | |
unsafe NXOpen.NXObject[] | GetInterferenceResults () |
Returns the pair(s) of interfering faces or solid(s) of interference between the input bodies. More... | |
unsafe void | Reset () |
Frees up resources/results associated with NXOpen.GeometricAnalysis.SimpleInterference object after a call to NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceMethod | FaceInterferenceType [get, set] |
Returns or sets the FaceInterferenceType. More... | |
unsafe NXOpen.SelectObject | FirstBody [get] |
Returns the First Body More... | |
unsafe NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod | InterferenceType [get, set] |
Returns or sets the InterferenceType. More... | |
unsafe NXOpen.SelectObject | SecondBody [get] |
Returns the Second Body More... | |
Represents the Simple Interference object.
A NXOpen.GeometricAnalysis.SimpleInterference object takes two solid bodies as inputs and the type of interference results to be produced. It can report the first pair of interfering faces between two solids or all pairs of interfering faces. It can also create the interference solid(s) between two bodies.
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisManager.CreateSimpleInterferenceObject
Created in NX5.0.0
Specifies the result of a simple interference check
Enumerator | |
---|---|
NoInterference |
No interference exists between the input bodies. |
OnlyEdgesOrFacesInterfere |
Only faces or edges interfere and no solid interference exists between the input bodies. |
InterferenceExists |
Interference exists between the input bodies. Use NXOpen.GeometricAnalysis.SimpleInterference.GetInterferenceResults to obtain the pairs of faces interfering or interference solid(s) created between the input bodies. |
CanNotPerformCheck |
An unknown error has occured while performing the interference check. Check could not be performed between the input bodies. |
unsafe NXOpen.NXObject [] NXOpen.GeometricAnalysis.SimpleInterference.GetInterferenceResults | ( | ) |
Returns the pair(s) of interfering faces or solid(s) of interference between the input bodies.
nObjects will be 0 if there is no face or solid interference between the input bodies. If the NXOpen.GeometricAnalysis.SimpleInterference.InterferenceType is NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod.InterferingFaces , pair(s) of interfering faces are returned. The first two objects represent the first pair of interfering faces, and next two objects represent the second pair of interering faces and so on. If the NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceType is NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceMethod.FirstPairOnly , only the first pair of interfering faces are returned.
Created in NX6.0.2
License requirements: None.
unsafe bool NXOpen.GeometricAnalysis.SimpleInterference.HighlightNextPair | ( | ) |
Highlights the pairs of interfering faces after a NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck .
This method is applicable only when NXOpen.GeometricAnalysis.SimpleInterference.InterferenceType is set to NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod.InterferingFaces and NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceType is set to NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceMethod.AllPairs . When highlighting the next pair, current pair of faces is unhighlighted. Return value is set to true if there are more pairs of faces to be highlighted. If the last pair is reached (i.e., the pair being highlighted in this call is the last pair of faces), return value is set to false.
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.GeometricAnalysis.SimpleInterference.Result NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck | ( | ) |
Perform Interference Check.
NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck should be called after specifiying input bodies to be checked, i.e., NXOpen.GeometricAnalysis.SimpleInterference.FirstBody and NXOpen.GeometricAnalysis.SimpleInterference.SecondBody . The return value NXOpen.GeometricAnalysis.SimpleInterference.Result specifies the type of interference existing between the input bodies. Use NXOpen.GeometricAnalysis.SimpleInterference.GetInterferenceResults to obtain the interfering faces or solid(s) of interference between the input bodis.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.GeometricAnalysis.SimpleInterference.Reset | ( | ) |
Frees up resources/results associated with NXOpen.GeometricAnalysis.SimpleInterference object after a call to NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck .
NXOpen.GeometricAnalysis.SimpleInterference.PerformCheck is followed by NXOpen.GeometricAnalysis.SimpleInterference.GetInterferenceResults and the NXOpen.GeometricAnalysis.SimpleInterference.Reset .
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the FaceInterferenceType.
NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceType is used when NXOpen.GeometricAnalysis.SimpleInterference.InterferenceType is set to NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod.InterferingFaces , i.e., create pair(s) of interfering faces between two solids. A value of NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceMethod.FirstPairOnly for NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceType reports only the first pair of interfering faces and value of NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceMethod.AllPairs reports all pairs of interfering faces between two bodies.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the First Body
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the InterferenceType.
A value of NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod.InterferingFaces for NXOpen.GeometricAnalysis.SimpleInterference.InterferenceType reports the pairs of interfering faces between two solids. You can also further specify to report only the first pair of interfering faces or all pairs of interfering faces by NXOpen.GeometricAnalysis.SimpleInterference.FaceInterferenceType . A value of NXOpen.GeometricAnalysis.SimpleInterference.InterferenceMethod.InterferenceSolid for NXOpen.GeometricAnalysis.SimpleInterference.InterferenceType creates the interference solid(s) between the two input bodies.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Second Body
Created in NX5.0.0
License requirements: None.