NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Geometric Analysis. More...
Namespaces | |
package | SectionAnalysis |
Provides classes and interfaces for Section Analysis. | |
Classes | |
class | AnalysisManager |
Represents the collection of analysis commands. More... | |
class | AnalysisObject |
Represents an Analysis Object More... | |
class | AnalysisObjectCollection |
Create a AnalysisObjectCollection More... | |
class | AnalysisObjectCollectionEx |
Collection of analysis objects More... | |
class | CurveAnalysisCombsBuilder |
This class handles the options setting for the curve analysis information (Curvature Combs) display. More... | |
class | CurveAnalysisDisplay |
Represents a tool to control whether to show a curve's poles,knots,combs,peaks and inflections More... | |
class | CurveAnalysisInflectionsBuilder |
This class handles the options setting for the curve analysis information (Inflections) display. More... | |
class | CurveAnalysisPeaksBuilder |
This class handles the options setting for the curve analysis information (Peaks) display. More... | |
class | CurveAnalysisRecord |
Represents the information regarding how to display a curve's poles, knots, combs, peaks and inflections More... | |
class | CurveContinuity |
Represents a Curve Continuity Analysis builder More... | |
class | CurveContinuityBuilder |
Represents a curve continuity builder More... | |
class | CurveCurvatureAnalysis |
Represents a CurveCurvatureAnalysis builder More... | |
class | CurveCurvatureAnalysisBuilder |
Represents a NXOpen.GeometricAnalysis.CurveCurvatureAnalysis builder More... | |
class | DeviationChecking |
Represents a NXOpen.GeometricAnalysis.DeviationChecking More... | |
class | DeviationGauge |
Deviation Gauge analysis object class More... | |
class | DeviationGaugeBuilder |
DeviationGaugeBuilder class More... | |
class | DistanceAnalysisBuilder |
Represents a Distance Analysis builder. More... | |
class | DraftAnalysis |
Represents a Draft Analysis builder More... | |
class | DraftAnalysisBuilder |
Represents a Draft Analysis builder More... | |
class | DupinBuilder |
The Dupin Indicatrix is a tool to geometrically display the surface curvature at a specified point on a surface. More... | |
class | ExamineGeometry |
Represents the Examine Geometry class More... | |
class | FaceAnalysis |
Represents a face analysis More... | |
class | FaceAnalysisDataRangeBuilder |
Represents data range functions used by Face Analysis. More... | |
class | FaceAnalysisDisplayBuilder |
Represents a set of display settings used by Face Analysis. More... | |
class | FaceAnalysisNormalsBuilder |
Represents reverse normal functions used by Face Analysis. More... | |
class | FaceCurvatureAnalysis |
Represents a Face Curvature Analysis builder More... | |
class | FaceCurvatureAnalysisBuilder |
Represents a NXOpen.GeometricAnalysis.FaceCurvatureAnalysisBuilder builder. More... | |
class | GapFlushness |
Gap and Flushness analysis object class More... | |
class | GapFlushnessBuilder |
GapFlushnessBuilder class More... | |
class | GeometricProperties |
Represents the Geometric Properties class. More... | |
class | HighlightLinesAnalysis |
Represents a Highlight Lines Analysis object. More... | |
class | HighlightLinesAnalysisBuilder |
Represents a NXOpen.GeometricAnalysis.HighlightLinesAnalysis builder. More... | |
class | LocalRadiusAnalysis |
Builder for Local Radius Analysis (formerly Dynamic Radius) More... | |
class | LocalRadiusAnalysisBuilder |
Represents a NXOpen.GeometricAnalysis.LocalRadiusAnalysis builder More... | |
class | NamespaceDoc |
Provides classes and interfaces for Geometric Analysis. More... | |
class | RadiusAnalysisBuilder |
Represents a Radius Analysis builder. More... | |
class | ReflectionAnalysisBuilder |
Represents a Reflection Analysis builder. More... | |
class | SectionAnalysisObject |
Represents a Section Analysis object. More... | |
class | SimpleInterference |
Represents the Simple Interference object. More... | |
class | SlopeAnalysisBuilder |
Represents a Slope Analysis builder. More... | |
class | SolidDensity |
Represents a NXOpen.GeometricAnalysis.SolidDensity More... | |
class | SurfaceAnalysisDisplay |
Represents a tool control whether to show a surface's poles and knots More... | |
class | SurfaceContinuityAnalysis |
Represents a SurfaceContinuityAnalysis builder More... | |
class | SurfaceContinuityAnalysisBuilder |
Represents a NXOpen.GeometricAnalysis.SurfaceContinuityAnalysis builder More... | |
class | SurfaceIntersection |
Represents a SurfaceIntersection builder More... | |
class | SurfaceIntersectionBuilder |
Represents a NXOpen.GeometricAnalysis.SurfaceIntersection builder More... | |
Provides classes and interfaces for Geometric Analysis.