NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricAnalysis.DeviationChecking More...
Public Types | |
enum | DeviationOptions { NoDeviations, AllDeviations, MaximumDistance, MinimumDistance, MaximumAngle, MinimumAngle } |
the deviation type to be shown More... | |
enum | Types { CurveToCurve, CurveToFace, EdgeToFace, FaceToFace, EdgeToEdge } |
the type of deviation checking to be performed More... | |
Public Member Functions | |
unsafe void | Check () |
Performs deviation checking. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricAnalysis.DeviationChecking
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisManager.CreateDeviationCheckingObject
Created in NX6.0.0
unsafe void NXOpen.GeometricAnalysis.DeviationChecking.Check | ( | ) |
Performs deviation checking.
Before calling this method, set property NXOpen.GeometricAnalysis.DeviationChecking.Type to specify the type of deviation checking, and the two objects (curve/face/edge) to be used the deviation checking. The type of the objects required depends on NXOpen.GeometricAnalysis.DeviationChecking.Type set above. Also set the number check points to be displayed or u and v check points, the distance tolerance, and the angle tolerance before calling the method NXOpen.GeometricAnalysis.DeviationChecking.Check . NXOpen.GeometricAnalysis.DeviationChecking.Check displays the deviation as per the specification above in the graphics and lists in the information window of NX.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the angle tolerance to be used for the deviation checking
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the curve - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToFace .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the number or type of deviations to be shown for the deviation checking
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the distance tolerance to be used for the deviation checking
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the face associated with the first edge or edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToEdge or NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToFace .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the face associated with the second edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToEdge .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the first curve or edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToCurve .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the first edge or edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToEdge or NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToFace .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the first face - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.FaceToFace .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the number of check points to be shown for the deviation checking - required when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToCurve or NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToFace or NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToFace or NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToEdge .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of u check points to be shown for the deviation checking
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the number of v check points to be shown for the deviation checking
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the second curve or edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToCurve .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second edge - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToEdge .
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second face - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.FaceToFace or the face - required for the deviation checking when NXOpen.GeometricAnalysis.DeviationChecking.Type is set to NXOpen.GeometricAnalysis.DeviationChecking.Types.CurveToFace or NXOpen.GeometricAnalysis.DeviationChecking.Types.EdgeToFace .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the deviation checking type.
Depending on the value of the deviation checking type, different inputs are required. See the documentation for each of the inputs.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.