NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricAnalysis.SolidDensity More...
Public Types | |
enum | UnitsType { PoundsPerCubicInches, PoundsPerCubicFeet, GramsPerCubicCentimeters, KilogramsPerCubicMeters } |
Types of units for solid density More... | |
Properties | |
unsafe double | Density [get, set] |
Returns or sets the Solid Density. More... | |
unsafe NXOpen.SelectObjectList | Solids [get] |
Returns the solids to set density for More... | |
unsafe NXOpen.GeometricAnalysis.SolidDensity.UnitsType | Units [get, set] |
Returns or sets the density units for NXOpen.GeometricAnalysis.SolidDensity . More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricAnalysis.SolidDensity
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisManager.CreateSolidDensityObject
Created in NX5.0.0
|
getset |
Returns or sets the Solid Density.
NXOpen.GeometricAnalysis.SolidDensity.Units must be specified before specifying the density. When NXOpen.GeometricAnalysis.SolidDensity.Units is changed, NXOpen.GeometricAnalysis.SolidDensity.Density value is recomputed to reflect the change in units. Set NXOpen.GeometricAnalysis.SolidDensity.Units first, then NXOpen.GeometricAnalysis.SolidDensity.Density to set specify the density along with its units.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the solids to set density for
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the density units for NXOpen.GeometricAnalysis.SolidDensity .
When NXOpen.GeometricAnalysis.SolidDensity.Units is changed, NXOpen.GeometricAnalysis.SolidDensity.Density value is recomputed to reflect the change in units. Set NXOpen.GeometricAnalysis.SolidDensity.Units first, then NXOpen.GeometricAnalysis.SolidDensity.Density to set specify the density with units.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.