NXOpen .NET Reference
12.0.0
|
Create a AnalysisObjectCollection More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.GeometricAnalysis.CurveAnalysisDisplay | CurveAnalysisDisplayObject [get] |
Returns object for displaying curve analysis information More... | |
NXOpen.GeometricAnalysis.SurfaceAnalysisDisplay | SurfaceAnalysisDisplayObject [get] |
Returns object for displaying surface analysis information More... | |
NXOpen.GeometricAnalysis.AnalysisObjectCollectionEx | AnalysisObjectsEx [get] |
Returns the AnalysisObjectCollectionEx instance belonging to this part More... | |
Create a AnalysisObjectCollection
To obtain an instance of this class, refer to NXOpen.GeometricAnalysis.AnalysisManager
Created in NX5.0.0
unsafe NXOpen.GeometricAnalysis.CurveAnalysisCombsBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveAnalysisCombsBuilder | ( | ) |
Creates a curve analysis combs builder
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.GeometricAnalysis.CurveAnalysisInflectionsBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveAnalysisInflectionsBuilder | ( | ) |
Creates a curve analysis inflections builder
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.GeometricAnalysis.CurveAnalysisPeaksBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveAnalysisPeaksBuilder | ( | ) |
Creates a curve analysis peaks builder
Created in NX6.0.0
Deprecated in NX8.5.0. Use NXOpen.GeometricAnalysis.CurveCurvatureAnalysis .
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.GeometricAnalysis.CurveContinuityBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveContinuityBuilder | ( | NXOpen.DisplayableObject | ccaoObject | ) |
Creates a Curve Continuity Builder
Created in NX7.0.0
License requirements: gateway ("UG GATEWAY")
ccaoObject | CCAO |
unsafe NXOpen.GeometricAnalysis.CurveCurvatureAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateCurveCurvatureAnalysisBuilder | ( | NXOpen.DisplayableObject | caaoObject | ) |
Creates a curve curvature analysis builder
Created in NX7.0.0
License requirements: gateway ("UG GATEWAY")
caaoObject | Curve Curvature Analysis |
unsafe NXOpen.GeometricAnalysis.DeviationGaugeBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateDeviationGaugeBuilder | ( | NXOpen.DisplayableObject | ddaoObject | ) |
Creates a Deviation Gauge Builder
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
ddaoObject | DDAO |
unsafe NXOpen.GeometricAnalysis.DraftAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateDraftAnalysisBuilder | ( | NXOpen.DisplayableObject | daoObject | ) |
Creates a draft analysis builder
Created in NX8.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
daoObject | DAO |
unsafe NXOpen.GeometricAnalysis.FaceCurvatureAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateFaceCurvatureAnalysisBuilder | ( | NXOpen.DisplayableObject | fcaoObject | ) |
Creates a face curvature analysis builder
Created in NX9.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
fcaoObject | FCAO |
unsafe NXOpen.GeometricAnalysis.GapFlushnessBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateGapFlushnessBuilder | ( | NXOpen.GeometricAnalysis.GapFlushness | gfaoObject | ) |
Creates a gap and flushness builder
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
gfaoObject | Gap and Flushness |
unsafe NXOpen.GeometricAnalysis.HighlightLinesAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateHighlightLinesAnalysisBuilder | ( | NXOpen.DisplayableObject | hpaoObject | ) |
Creates a Highlight Lines Analysis builder
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
hpaoObject | Highlight Lines Analysis object |
unsafe NXOpen.GeometricAnalysis.LocalRadiusAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateLocalRadiusAnalysisBuilder | ( | NXOpen.GeometricAnalysis.LocalRadiusAnalysis | lrao | ) |
Creates a NXOpen.GeometricAnalysis.LocalRadiusAnalysisBuilder
Created in NX8.5.0
License requirements: None.
lrao |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSectionAnalysisBuilder | ( | NXOpen.GeometricAnalysis.SectionAnalysisObject | msaoObject | ) |
Creates a Section Analysis object builder
Created in NX6.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
msaoObject | Section Analysis object |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSectionAnalysisExBuilder | ( | NXOpen.GeometricAnalysis.SectionAnalysis.SectionAnalysisExObject | csaoObject | ) |
Creates a Section Analysis builder of a new version
Created in NX7.0.0
License requirements: studio_analyze ("STUDIO ANALYZE")
csaoObject | Section Analysis object |
unsafe NXOpen.GeometricAnalysis.SurfaceContinuityAnalysisBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSurfaceContinuityAnalysisBuilder | ( | NXOpen.DisplayableObject | scaoObject | ) |
Creates a surface continuity analysis builder
Created in NX6.0.0
License requirements: gateway ("UG GATEWAY")
scaoObject | Surface Continuity Analysis |
unsafe NXOpen.GeometricAnalysis.SurfaceIntersectionBuilder NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSurfaceIntersectionBuilder | ( | NXOpen.DisplayableObject | siaoObject | ) |
Creates a surface intersection builder
Created in NX7.5.0
License requirements: studio_analyze ("STUDIO ANALYZE")
siaoObject | surface intersection |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricAnalysis.AnalysisObject [] NXOpen.GeometricAnalysis.AnalysisObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricAnalysis.AnalysisObject objects.
|
get |
Returns the AnalysisObjectCollectionEx instance belonging to this part
Created in NX11.0.0
|
get |
Returns object for displaying curve analysis information
Created in NX3.0.0
|
get |
Returns object for displaying surface analysis information
Created in NX3.0.0
|
get |
Returns the tag of this object.