NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricAnalysis.SurfaceIntersection builder More...
Public Types | |
enum | ProjectionTypes { None, Normal, Vector, View, Xyz } |
Projection types More... | |
enum | XyzTypes { X, Y, Z } |
Enumeration for X, Y or Z projection plane More... | |
enum | NormalTypes { FaceSet1, FaceSet2 } |
Enumeration for face normal More... | |
enum | LabelValues { Curvature, RadiusOfCurvature } |
Enumeration for label computation method More... | |
enum | DirectionTypes { Inside, Outside } |
Enumeration for needle direction type More... | |
enum | CalculationTypes { Curvature, RadiusofCurvature } |
Enumeration for needle calculation method More... | |
enum | ScalingTypes { Linear, Logarithmic } |
Enumeration for needle display type More... | |
Public Member Functions | |
unsafe void | UpdateWorkView () |
Update work view with a given view matrix More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricAnalysis.SurfaceIntersection builder
To create a new instance of this class, use NXOpen.GeometricAnalysis.AnalysisObjectCollection.CreateSurfaceIntersectionBuilder
Default values.
Property | Value |
---|---|
CalculationMethod |
Curvature |
DynamicProjection |
1 |
NeedleDirection |
Outside |
ProjectionNormalFace |
FaceSet1 |
ProjectionOption |
None |
ProjectionXYZ |
X |
ScalingMethod |
Linear |
Created in NX7.5.0
unsafe void NXOpen.GeometricAnalysis.SurfaceIntersectionBuilder.UpdateWorkView | ( | ) |
Update work view with a given view matrix
Created in NX7.5.0
License requirements: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the calculation method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the comb display block options
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the dynamic projection
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the first selected face set
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the needle direction
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the face normal projection
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the projection option
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the xyz projection
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the scaling method
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the second selected face set
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the vector
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")