NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CombOptionsBuilder More...
Public Types | |
enum | AnalysisTypes { None, Curvature, Radius } |
Represents the Analysis types More... | |
enum | LabelTypes { None, Minimum, Maximum, MinimumMaximum } |
Represents the Label types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CombOptionsBuilder.AnalysisTypes | AnalysisType [get, set] |
Returns or sets the analysis type More... | |
unsafe bool | AutoScale [get, set] |
Returns or sets the auto scale flag More... | |
unsafe int | Density [get, set] |
Returns or sets the density More... | |
unsafe bool | HasMaxNeedleLength [get, set] |
Returns or sets the maximum needle flag More... | |
unsafe int | IntermediateDensity [get, set] |
Returns or sets the intermediate density More... | |
unsafe bool | IsMaximumLabelEnabled [get, set] |
Returns or sets the value indicating if the maximum label is enabled More... | |
unsafe bool | IsMinimumLabelEnabled [get, set] |
Returns or sets the value indicating if the minimum label is enabled More... | |
unsafe bool | IsNormalToGridPlane [get, set] |
Returns or sets the normal to grid plane flag More... | |
unsafe double | MaxNeedleLength [get, set] |
Returns or sets the maximum needle length More... | |
unsafe bool | ReverseNeedles [get, set] |
Returns or sets the reverse needles flag More... | |
unsafe double | SampleDistance [get, set] |
Returns or sets the sample distance More... | |
unsafe double | ScaleFactor [get, set] |
Returns or sets the scale factor More... | |
unsafe bool | ShowNeedles [get, set] |
Returns or sets the show needles flag More... | |
Represents a NXOpen.GeometricUtilities.CombOptionsBuilder
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.CombOptionsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the analysis type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the auto scale flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the density
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum needle flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the intermediate density
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value indicating if the maximum label is enabled
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the value indicating if the minimum label is enabled
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal to grid plane flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maximum needle length
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reverse needles flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sample distance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the scale factor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show needles flag
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.